(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tension Springs - Long, Medium Load

Tension Springs - Long, Medium Load

Click this image to zoom it.

  • Volume Discount

For complete product overview and details on Tension Springs - Long, Medium Load see the sections below:

  • inCAD Components
Extension Springs - Long:Related Image
・Materials
Type[ M ]Material
LWSSpring Steel (ASTM A228)
LUS304 Stainless Steel

Specifications

Part Number
LWS10-500
HBFKN10
Part NumberSpring Constant
N/mm
Wire Dia. dmmInitial Extension
N
Max. Deflection
%
Applicable Hook
TypeD-L
LWS
LUS
5-5000.0200.61.5750HBFK_5
6-5000.0500.83.53HBFK_6
8-5000.0601.04.9HBFK_8
10-5000.0751.25.49HBFK_10
12-5000.1901.614.71HBFK_12
LWS14-5000.2101.816.67HBFK_14
16-5000.2302.019.61HBFK_16
18-5000.3402.327.46HBFK_18
Load {kgf} = Load Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LUS5-500
LUS6-500
LUS8-500
LUS10-500
LUS12-500
LWS5-500
LWS6-500
LWS8-500
LWS10-500
LWS12-500
LWS14-500
LWS16-500
LWS18-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpring Diameter D
(φ)
Material
1 Piece(s)Available

8 Days or more

105304 Stainless Steel
1 Piece(s)Available

8 Days or more

106304 Stainless Steel
1 Piece(s)Available

8 Days or more

108304 Stainless Steel
1 Piece(s)Available

8 Days or more

1010304 Stainless Steel
1 Piece(s)Available

8 Days or more

1012304 Stainless Steel
1 Piece(s)Available

Same day

Stock

105Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

106Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

108Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

1010Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

1012Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

1014Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

1016Spring Steel (ASTM A228)
1 Piece(s)Available

8 Days or more

1018Spring Steel (ASTM A228)

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.