- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.
Disc Springs
Disc springs are donut-shaped parts used when fastening bolts or nuts. Disc springs are often used as washers, which are called disc spring washers. The disc part around the hole is sloped to make a gentle conical shape. The conical shape is crushed when the bolt is tightened, and action is generated whereby the disc tries to return to its original shape. The objective of the disc spring is to use this action to prevent loosening after the bolt is tightened. These parts are used in fields such as machine tools, press machines and hinges. They are made from materials such as spring steel and stainless steel. Select according to properties such as rust resistance, abrasion resistance or impact resistance. Types are also available that are suitable for light loads or heavy loads.
Days to Ship |
- All
- Same day
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
|
-
Days to Ship: |
Same day or more
|
Show Stock Products
-
Disc Spring (Heavy Load)
Ochiai
Generates a load by bending a flat washer into an arch-like shape. A small amount of deflection allows for heavy loads.
Days to Ship: |
Same day or more
|
Show Stock Products
-
MDS Disc Springs【1-1,000 Pieces Per Package】
Heiwa Hatsujo
We classified disc springs with a shaft diameter of the inner guide of 3 mm to 125 mm into 34 types with reference to JIS B 2706 (Disc springs) and JIS B 0901 (Diameter of shafts). We then standardized 136 sizes in total by introducing two outer diameters and two plate thicknesses into these 34 types of applied shaft diameters.
Days to Ship: |
Same day or more
|
Show Stock Products
-
Disc Spring (Light Load)
Ochiai
Generates a load by bending a flat washer into an arch shape. A small amount of deflection provides large load.
Days to Ship: |
Same day or more
|
Show Stock Products
-
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Specifications |
---|
Applied Load
|
---|
Material
|
---|
O.D. D(Ø)
|
---|
I.D. d(Ø)
|
---|
Free Height Ho(mm)
|
---|
Load P1 (at 0.25h)(N)
|
---|
Load P1 (at 0.50h)(N)
|
---|
Load P3 (at 0.75h)(N)
|
---|
Deflection δ
|
---|
Plate Thickness t(mm)
|
---|
Total Deflection h(mm)
|
---|
|
|
|
|
|
|
---|
Brand | MISUMI | Ochiai | Heiwa Hatsujo | Ochiai | Tohatsu |
---|
Product Series | Disc Springs | Disc Spring (Heavy Load) | MDS Disc Springs【1-1,000 Pieces Per Package】 | Disc Spring (Light Load) | Disc Spring Light Load Iwata Denko【10-50 Pieces Per Package】 |
---|
CAD | | | | | |
---|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
8 Days or more
|
---|
Specifications | | | | | |
---|
Applied Load | For Heavy Load / For Light Load | For Heavy Load | For Heavy Load / For Light Load | For Light Load | For Light Load |
---|
Material | 304 Stainless Steel | Spring Steel | Spring Steel | Spring Steel | Special Steel |
---|
O.D. D(Ø) | 8 ~ 50 | 8 ~ 100 | 6 ~ 250 | 8 ~ 100 | 10 ~ 40 |
---|
I.D. d(Ø) | 4.2 ~ 25.4 | 4.2 ~ 51 | 3.2 ~ 127 | 4.2 ~ 51 | 5.2 ~ 20.4 |
---|
Free Height Ho(mm) | 0.55 ~ 4.1 | - | 0.4 ~ 19.6 | - | 0.7 ~ 2.75 |
---|
Load P1 (at 0.25h)(N) | - | - | 29.1 ~ 89900 | - | 88.26 ~ 1304.28 |
---|
Load P1 (at 0.50h)(N) | - | - | 48.4 ~ 164000 | - | 155.93 ~ 2324.18 |
---|
Load P3 (at 0.75h)(N) | 1,109 ~ 981 | - | 61 ~ 274000 | - | 209.86 ~ 3157.74 |
---|
Deflection δ | - | - | - | - | 0.75h (mm) |
---|
Plate Thickness t(mm) | 0.3 ~ 3 | 0.4 ~ 6 | 0.2 ~ 14 | 0.3 ~ 3.5 | 0.4 ~ 1.6 |
---|
Total Deflection h(mm) | 0.2 ~ 1.4 | 0.2 ~ 2.2 | 0.15 ~ 7.3 | 0.25 ~ 2.8 | 0.3 ~ 1.15 |
---|
Loading...
Specification/Dimensions
-
Applied Load
-
Material
-
Metric / Inch
-
O.D. D(Ø)
- 6
- 8
- 10
- 12
- 12.5
- 14
- 16
- 18
- 20
- 22.5
- 25
- 28
- 31.5
- 34
- 35.5
- 40
- 45
- 50
- 56
- 60
- 63
- 70
- 71
- 80
- 90
- 91
- 100
- 112
- 125
- 135
- 150
- 160
- 180
- 200
- 250
-
I.D. d(Ø)
- 3.2
- 4.2
- 5.2
- 6.2
- 7.2
- 8.2
- 9.2
- 10.2
- 11.2
- 12.2
- 14.2
- 14.3
- 16.3
- 18.3
- 20.4
- 22.4
- 25.4
- 25.5
- 28.5
- 31
- 35
- 36
- 41
- 46
- 51
- 57
- 61
- 64
- 66
- 71
- 77
- 82
- 92
- 102
- 127
-
Free Height Ho(mm)
- 0.4
- 0.45
- 0.55
- 0.6
- 0.7
- 0.75
- 0.85
- 0.9
- 1
- 1.05
- 1.1
- 1.2
- 1.25
- 1.35
- 1.4
- 1.45
- 1.55
- 1.6
- 1.7
- 1.75
- 1.8
- 1.87
- 1.88
- 2.05
- 2.1
- 2.15
- 2.2
- 2.25
- 2.3
- 2.45
- 2.5
- 2.6
- 2.65
- 2.75
- 2.8
- 3.05
- 3.1
- 3.15
- 3.3
- 3.4
- 3.5
- 3.6
- 4.1
- 4.25
- 4.3
- 4.41
- 4.5
- 4.65
- 4.9
- 5.1
- 5.3
- 5.6
- 6
- 6.3
- 6.7
- 7
- 7.75
- 8.2
- 8.5
- 8.6
- 8.9
- 9
- 9.3
- 9.4
- 9.6
- 10
- 10.3
- 10.4
- 10.5
- 10.6
- 10.8
- 11.1
- 11.5
- 12
- 12.2
- 12.8
- 13.5
- 13.6
- 13.8
- 14
- 16.2
- 19
- 19.6
-
Load P1 (at 0.25h)(N)
- 29.1
- 55
- 55.7
- 87.5
- 88.26
- 101
- 128
- 136
- 141
- 145
- 161
- 188
- 266
- 291
- 326
- 337
- 342
- 402
- 409
- 415
- 496
- 507
- 511
- 593
- 603
- 692
- 698
- 750
- 771
- 894
- 1300
- 1304.28
- 1360
- 1370
- 1520
- 1640
- 1730
- 1960
- 2030
- 2090
- 2320
- 2400
- 2890
- 3080
- 3160
- 3540
- 3870
- 4610
- 4790
- 4800
- 4820
- 5920
- 5980
- 6290
- 6390
- 8130
- 9580
- 12400
- 13300
- 15600
- 16200
- 16500
- 17500
- 17600
- 18300
- 18500
- 18900
- 21400
- 21600
- 22100
- 22300
- 33200
- 33500
- 33700
- 34800
- 41300
- 42000
- 49600
- 53900
- 54800
- 71700
- 89900
-
Load P1 (at 0.50h)(N)
- 48.4
- 103
- 155.93
- 164
- 170
- 230
- 238
- 252
- 258
- 280
- 345
- 459
- 522
- 582
- 605
- 620
- 690
- 749
- 797
- 844
- 886
- 948
- 952
- 1120
- 1210
- 1280
- 1340
- 1390
- 1430
- 2324.18
- 2440
- 2460
- 2540
- 2560
- 2640
- 3030
- 3070
- 3550
- 3740
- 3770
- 3820
- 4230
- 5380
- 5540
- 5660
- 5820
- 6240
- 8380
- 8660
- 9060
- 9110
- 10300
- 10500
- 11200
- 11400
- 15300
- 15600
- 23800
- 24800
- 25600
- 26400
- 27300
- 30200
- 30300
- 30900
- 31900
- 32500
- 33100
- 35800
- 36500
- 38700
- 39400
- 39900
- 60100
- 64300
- 65400
- 65500
- 65900
- 78300
- 79800
- 90500
- 95200
- 105000
- 139000
- 164000
-
Load P3 (at 0.75h)(N)
- 1,109
- 1,180
- 1,315
- 1,322
- 1,380
- 1,476
- 1,590
- 1,600
- 1,664
- 1,681
- 1,810
- 1,870
- 2,278
- 2,474
- 2,542
- 3,174
- 3,290
- 3,370
- 3,680
- 3,770
- 4,130
- 4,146
- 4,490
- 4,522
- 5,110
- 5,460
- 5,657
- 6,410
- 6,697
- 8,040
- 10,409
- 13,400
- 61
- 102
- 133
- 136
- 179
- 209.86
- 232
- 234
- 239
- 256
- 274
- 282
- 316
- 333
- 358
- 360
- 373
- 459
- 495
- 572
- 614
- 630
- 648
- 691
- 751
- 766
- 769
- 812
- 896
- 921
- 929
- 981
- 1020
- 1040
- 1120
- 1140
- 1180
- 1340
- 1380
- 1550
- 1590
- 1720
- 1810
- 1870
- 1950
- 3060
- 3157.74
- 3290
- 3680
- 3690
- 3770
- 4130
- 4490
- 4540
- 4730
- 5110
- 5460
- 6000
- 7160
- 7260
- 7610
- 7680
- 8040
- 11300
- 12500
- 12700
- 13900
- 15200
- 16500
- 18600
- 22600
- 32800
- 34500
- 34800
- 36300
- 37500
- 39800
- 39900
- 42100
- 43500
- 43800
- 43900
- 47600
- 48100
- 51500
- 53300
- 55000
- 56400
- 81900
- 93300
- 94700
- 96000
- 96900
- 111000
- 117000
- 138000
- 154000
- 203000
- 229000
- 274000
-
Deflection δ
-
Plate Thickness t(mm)
- 0.2
- 0.3
- 0.4
- 0.5
- 0.6
- 0.7
- 0.8
- 0.9
- 1
- 1.1
- 1.2
- 1.25
- 1.5
- 1.6
- 1.75
- 1.8
- 2
- 2.25
- 2.5
- 3
- 3.5
- 4
- 5
- 5.5
- 6
- 8
- 9
- 10
- 12
- 14
-
Total Deflection h(mm)
- 0.15
- 0.2
- 0.25
- 0.3
- 0.35
- 0.4
- 0.45
- 0.5
- 0.55
- 0.6
- 0.65
- 0.68
- 0.7
- 0.8
- 0.9
- 0.97
- 1
- 1.1
- 1.15
- 1.3
- 1.4
- 1.6
- 1.65
- 1.7
- 1.75
- 2
- 2.2
- 2.3
- 2.4
- 2.41
- 2.5
- 2.6
- 2.75
- 2.8
- 3.2
- 3.3
- 3.4
- 3.5
- 3.6
- 4
- 4.2
- 4.5
- 4.6
- 4.8
- 5.1
- 5.3
- 5.5
- 5.6
- 6.8
- 7.3
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Disc Springs
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy