(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MDS Disc Springs【1-1,000 Pieces Per Package】

MDS Disc Springs
  • Volume Discount

We classified disc springs with a shaft diameter of the inner guide of 3 mm to 125 mm into 34 types with reference to JIS B 2706 (Disc springs) and JIS B 0901 (Diameter of shafts). We then standardized 136 sizes in total by introducing two outer diameters and two plate thicknesses into these 34 types of applied shaft diameters.

Part Number

Configured Part Number is shown.

Part Number
MDS3-1
MDS3-2
MDS4-1
MDS4-2
MDS5-1
MDS5-2
MDS5-4
MDS6-1
MDS6-2
MDS7-1
MDS7-2
MDS7-3
MDS8-1
MDS8-2
MDS8-4
MDS9-1
MDS9-2
MDS10-1
MDS10-2
MDS11-1
MDS11-2
MDS11-4
MDS12-1
MDS12-2
MDS12-3
MDS12-4
MDS14-1
MDS14-2
MDS14-3
MDS16-1
MDS16-2
MDS16-3
MDS18-1
MDS18-2
MDS20-1
MDS20-2
MDS20-3
MDS22-1
MDS22-2
MDS25-1
MDS25-2
MDS25-4
MDS28-1
MDS28-2
MDS28-3
MDS30-1
MDS30-2
MDS30-3
MDS35-1
MDS35-2
MDS35-3
MDS40-1
MDS40-2
MDS40-4
MDS45-1
MDS45-2
MDS50-1
MDS50-2
MDS50-4
MDS56-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplied Load O.D. D
(Ø)
I.D. d
(Ø)
Free Height Ho
(mm)
Load (for 0.25h)
(N)
Load (for 0.50h)
(N)
Load (for 0.75h)
(N)
Plate Thickness t
(mm)
Effective Height h
(mm)
Sales Unit
1 Piece(s)Available

Same day

Stock

10Light Load63.20.429.148.4610.20.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load63.20.45551031360.30.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load84.20.5555.71031330.30.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load84.20.687.51642340.40.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load105.20.71011702320.40.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load105.20.751282583600.50.25Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load125.20.91612803730.50.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load12.56.20.851412523330.50.35Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load12.56.212915227690.70.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load147.20.91362383160.50.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load147.21.13426209210.80.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load187.21.11452302740.50.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load168.21.051883454590.60.45Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load168.21.2541579711200.90.35Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load208.21.4540974910200.90.55Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load189.21.22664596300.70.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load189.21.4496952138010.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load2010.21.353376058120.80.55Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load2010.21.556031120155010.55Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load22.511.21.453265827660.80.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load22.511.21.7692128018701.20.5Low Quantity Available beginning with 1 pc.

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Heavy Load2511.21.88750139019501.20.68Box/package
1 Piece(s)Available

8 Days or more

10Light Load2512.21.64026909290.90.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load2512.22.151360264037701.60.55Low Quantity Available beginning with 1 pc.

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Light Load2812.21.8751184410400.90.97Box/package
1 Piece(s)Available

8 Days or more

10Heavy Load2812.22.31370254036901.60.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load2814.21.8507886118010.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load2814.22.251300256036801.60.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load3414.32.15593948114011.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load31.516.32.1771134018101.20.9Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load31.516.32.51640307044901.80.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load4016.32.6894143017201.21.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load35.518.32.2698121015901.21Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load35.518.32.819603770546020.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load4020.42.751370244032901.61.15Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

Same day

Stock

10Heavy Load4020.43.123204230600021.1Low Quantity Available beginning with 1 pc.

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Light Load5020.43.31520246030601.61.7Box/package
1 Piece(s)Available

8 Days or more

10Light Load4522.43.11730303041301.81.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load4522.43.52890554080402.51Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load5025.43.420903740511021.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

Same day

Stock

10Heavy Load5025.44.148009110134031.1Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Heavy Load6025.54.65482090601270031.65Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load5628.53.620303550473021.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load5628.54.3461086601250031.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Light Load7028.54.4124003820454022.41Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load63314.253160566076802.51.75Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

Same day

Stock

10Heavy Load63314.9592011400165003.51.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Light Load80315.33870624076102.52.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load71364.53080538071602.52Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load71365.68130156002260041.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Light Load80355.13540582072602.52.6Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load80415.3479083801130032.3Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load80416.713300256003750051.7Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Heavy Load100417.7513300248003480052.75Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load90466629011200152003.52.5Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load9046712400238003450052Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Light Load100516.3598010500139003.52.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10Heavy Load100518.218900365005330062.2Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Heavy Load125519.46390103004760063.4Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10Heavy Load112578.517500331004810062.5Low Quantity Available beginning with 1 pc.

Loading...

Basic Information

Material S60C–S70C, SK85, SUP10

Additional Products in this Category

Tech Support