(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disc Spring Light Load Iwata Denko【10-50 Pieces Per Package】

Disc Spring  Light Load  Iwata Denko
  • Volume Discount

Wide range of uses and can be used efficiently for multiple purposes; withstands long usage if used within range of allowable stress. Provides shock moderation and superior cushioning effects when stacked.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L-10
L-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
I.D. d
(Ø)
Free Height Ho
(mm)
Load P1 (at 0.25h)
(N)
Load P1 (at 0.50h)
(N)
Load P3 (at 0.75h)
(N)
Plate Thickness t
(mm)
Total deflection amount
(mm)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10105.20.788.26155.93209.860.40.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104020.42.751304.282324.183157.741.61.15

Loading...

  1. 1

Basic Information

Applied Load Used for Light load Material SK85M Deflection δ 0.75h (mm)

Additional Products in this Category

Tech Support