(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
UltraSpring Tension Coil Springs
Accurate
Standard springs that are produced by accurate quality control.
These springs are controlled by measuring loading at two points: allowable load and independently established standard load—in addition to the required dimensions.
All products have lot numbers and full traceability.
Days to Ship: | Same day or more |
---|
Show Stock Products
Samini
The tensile string is second most-used following the compression coil and has hooks on both ends.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tension Springs - Standard Lengths
MISUMI
Standard type Tension Springs. It is available to choose material Stainless Steel (SUS304-WPB) or SWP-A.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Tension Springs - Configurable Lengths
MISUMI
•Type: Standard Type
For complete product overview and details on Tension Springs - Configurable Lengths see the sections below:
Days to Ship: | 10 Days or more |
---|
Round-Wire Tensile Coil Spring J Spring JB【2-20 Pieces Per Package】
Tohatsu
A round-wire coil spring that uses stainless steel wire (SUS304-WPB).
Days to Ship: | 8 Days or more |
---|
D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】
KSSC
Cylindrical tension coil spring following the DIN 2098 standard, popular in Germany.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Type: Standard Type
For complete product overview and details on Tension Springs - Heavy Load see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Tensile Coil Spring【3-20 Pieces Per Package】
Showa
Standardized product made of piano wire or stainless steel wire for general-purpose cold moldingbr>
[Features]
· Standardized tensile coil spring made of piano wire (φ 0.32 mm to φ 2.3 mm in diameter) or stainless steel wire (φ 0.32 mm to φ 2.3 mm in diameter) for cold molding in general use.
· Piano wire: 180°C to 250°C Low temperature annealing, Black oxide finish surface.
· Stainless steel wire for spring: 250°C to 450°C Low temperature annealing. No surface treatment
Days to Ship: | 8 Days or more |
---|
DS Series Tensile Coil Spring【1-20 Pieces Per Package】
KSSC
Meets standard dimensions for D series (compliant with DIN 2098).
This is a cylindrical tensile coil spring with a wire that has been converted to the stainless steel used in springs.
Days to Ship: | 8 Days or more |
---|
KSSC
Spring compliant with Japan Spring Manufactures Association Standard (JSMA No.8-cylinder type tensile coil spring).
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 12 Days or more |
---|
Tensile Spring S Series【1-2 Pieces Per Package】
Shinsei Hatsujo
Frequently used in precision machinery, appliances, and chairs alongside compression springs.
Days to Ship: | 8 Days or more |
---|
Samini
Contains an embedded tensile spring and mounting bracket.
Days to Ship: | 8 Days or more |
---|
Tensile Spring R Series【1-2 Pieces Per Package】
Shinsei Hatsujo
The compression spring as well pulling spring has been frequently used in precision machinery and appliances and chairs.
Days to Ship: | 8 Days or more |
---|
Shinsei Hatsujo
Frequently used in precision machinery, appliances, and chairs alongside compression springs.
Days to Ship: | 8 Days or more |
---|
Tensile Spring E Series【1-3 Pieces Per Package】
Shinsei Hatsujo
Pulling springs, as well as compression springs, are frequently used in precision machinery, appliances, and chairs alongside compression springs.
Days to Ship: | 8 Days or more |
---|
Samini
· A general-purpose hanging and tension type buffer spring.
· Used to support a pipe (tube), a heavy cable, etc.
· Recommended as a buffer for other vibration-proof equipment and a pulling or mooring rope.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Samini
Lightweight (a specific gravity of 4.67, half that of steel) and highly corrosion resistant (superior to stainless steel).
[Features]
· Non-magnetic.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Type |
Hook Opposing Angle |
Allowable Load P2(N) |
Allowable Load (Configurable Range)(N) |
Length L2 at Allowable Load(mm) |
Free Length Lf(mm) |
Coil O.D. OD(Ø) |
Initial Tension Pi(N) |
Spring Constant k(N/mm) |
Wire Dia. d(Ø) |
Total Number of Winding N |
Max. Deflection(mm) |
|
|
|
|
| ||||||||||||||||
Brand | Accurate | Samini | MISUMI | MISUMI | Tohatsu | KSSC | MISUMI | Showa | KSSC | KSSC | MISUMI | Shinsei Hatsujo | Samini | Shinsei Hatsujo | Shinsei Hatsujo | Shinsei Hatsujo | Samini | Samini | Samini | Showa |
Product Series | Round-Wire Tensile Coil Spring J Spring JB【2-20 Pieces Per Package】 | D Series Tensile Coil Spring (DIN 2098 Standard)【1-20 Pieces Per Package】 | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
| |||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| ||||||||||||||||
Material | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire | Stainless Steel Wire | Stainless Steel Wire / Piano Wire | Stainless Steel Wire | Hard Steel Wire | Hard Steel Wire | Hard Steel Wire | Hard Steel Wire | Piano Wire | Piano Wire | Titanium Alloy | Stainless Steel Wire / Piano Wire |
Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | - | Standard Type | - | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | Standard Type | - |
Hook Opposing Angle | 180° (Standard) | 180° (Standard) | 180° (Standard) / 90° | 180° (Standard) / 90° | 180° (Standard) | 180° (Standard) | 180° (Standard) / 90° | 180° (Standard) | 180° (Standard) | 180° (Standard) | 180° (Standard) | 180° (Standard) | - | 180° (Standard) | 180° (Standard) | 180° (Standard) | 90° | 90° | 180° (Standard) | - |
Allowable Load P2(N) | 0.16 ~ 203 | 0.84 ~ 181.7 | 0.69 ~ 225.55 | - | 0.64 ~ 13.73 | 0.147 ~ 215.6 | 6.47 ~ 430.51 | 1.16 ~ 158.02 | 3.761 ~ 162.917 | 0.539 ~ 90.36 | - | - | 352 ~ 725 | - | - | - | 506 ~ 4763 | 86.3 ~ 816 | 45 ~ 80 | 3.53 ~ 125 |
Allowable Load (Configurable Range)(N) | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | - | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 / 110.01 or More | Up to 1.25 / 1.26 to 3.50 / 3.51 to 8.00 / 8.01 to 15.00 / 15.01 to 30.00 / 30.01 to 60.00 / 60.01 to 110.00 | - | - | 110.01 or More | - | - | - | 110.01 or More | 60.01 to 110.00 / 110.01 or More | 30.01 to 60.00 / 60.01 to 110.00 | - |
Length L2 at Allowable Load(mm) | 3.7 ~ 782.9 | - | 13.5 ~ 342.5 | - | - | 3.7 ~ 830.6 | 12 ~ 241.2 | - | 11.8 ~ 770.3 | 11.6 ~ 340.2 | - | - | - | - | - | - | - | - | - | - |
Free Length Lf(mm) | 2.7 ~ 266.1 | 8 ~ 150 | 10 ~ 200 | - | 6.5 ~ 126.2 | 2.7 ~ 266.1 | 10 ~ 200 | 11 ~ 202 | 10.1 ~ 266.1 | 6.8 ~ 162.2 | - | 25 ~ 100 | 235 ~ 521 | 30 ~ 140 | 117 ~ 260 | 29.1 ~ 138.6 | 200 ~ 476 | 120 ~ 280 | 25 ~ 50 | 500 ~ 1000 |
Coil O.D. OD(Ø) | 0.9 ~ 34.5 | 1.8 ~ 22 | 2 ~ 24 | 3 ~ 28 | 2 ~ 16 | 0.9 ~ 34.5 | 3 ~ 24 | 3.2 ~ 24 | 3 ~ 34.5 | 2 ~ 20 | 5 ~ 18 | 3.5 ~ 15 | 32 ~ 48 | 9 ~ 27 | 20 ~ 35 | 5 ~ 20 | 50 ~ 100 | 16 ~ 40 | 12 ~ 16 | 3 ~ 30 |
Initial Tension Pi(N) | 0.029 ~ 86.603 | 0.087 ~ 46.6 | 0.13 ~ 56.88 | 0.18 ~ 54.9 | 0.04 ~ 8.26 | 0.0294 ~ 86.544 | 1.57 ~ 123.6 | 0.13 ~ 45.3 | 0.421 ~ 66.15 | 0.049 ~ 27.93 | 1.01 ~ 26.18 | - | - | - | - | - | - | - | - | 0.055 ~ 30.092 |
Spring Constant k(N/mm) | 0.006 ~ 18.682 | 0.013 ~ 9.15 | 0.02 ~ 88 | 0.11 ~ 37.45 | 0.01 ~ 1.96 | 0.0059 ~ 18.669 | 0.36 ~ 26.48 | 0.014 ~ 6.718 | 0.027 ~ 16.31 | 0.0069 ~ 3.234 | 0.04 ~ 0.85 | - | 2.84 ~ 8.53 | - | - | - | 3.09 ~ 56.8 | 1.57 ~ 7.94 | 1.9 ~ 6.5 | 0.0019 ~ 0.0904 |
Wire Dia. d(Ø) | 0.1 ~ 2.5 | 0.18 ~ 2.9 | 0.2 ~ 3.2 | 0.3 ~ 3.5 | 0.2 ~ 1.6 | 0.1 ~ 2.5 | 0.45 ~ 4 | 0.32 ~ 2.3 | 0.5 ~ 2.5 | 0.2 ~ 2 | 0.6 ~ 2.3 | 0.5 ~ 2 | 4 ~ 6 | 1.2 ~ 4 | 2.6 ~ 4 | 0.5 ~ 2 | 4.5 ~ 13 | 1.6 ~ 5 | 1.6 ~ 2 | 0.2 ~ 2.6 |
Total Number of Winding N | 10.5 ~ 79.5 | - | - | - | - | 10.5 ~ 79.5 | - | - | 10.5 ~ 79.5 | 15.5 ~ 62.5 | - | - | 20 ~ 40 | - | - | - | - | - | 3.5 ~ 11.5 | - |
Max. Deflection(mm) | 0.8 ~ 516.8 | 3 ~ 249 | 3.5 ~ 167.5 | - | - | - | 2 ~ 46.2 | 6 ~ 280.5 | - | - | - | - | 62 ~ 170 | - | - | - | 249 ~ 655 | 55.6 ~ 102 | - | 100 ~ 2400 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy