(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Coil Spring【3-20 Pieces Per Package】

Tensile Coil Spring
  • Volume Discount

Standardized product made of piano wire or stainless steel wire for general-purpose cold moldingbr>
[Features]
· Standardized tensile coil spring made of piano wire (φ 0.32 mm to φ 2.3 mm in diameter) or stainless steel wire (φ 0.32 mm to φ 2.3 mm in diameter) for cold molding in general use.
· Piano wire: 180°C to 250°C Low temperature annealing, Black oxide finish surface.
· Stainless steel wire for spring: 250°C to 450°C Low temperature annealing. No surface treatment

Part Number

Configured Part Number is shown.

Part Number
HP032-011-0.32
HP032-014-0.32
HP032-019-0.32
HP032-026-0.32
HP040-013-0.32
HP040-014-0.4
HP040-015-0.5
HP040-016-0.32
HP040-017-0.4
HP040-019-0.5
HP040-020-0.32
HP040-023-0.4
HP040-027-0.5
HP040-028-0.32
HP040-033-0.4
HP040-038-0.5
HP050-015-0.32
HP050-016-0.4
HP050-017-0.5
HP050-018-0.6
HP050-018-0.32
HP050-019-0.4
HP050-022-0.5
HP050-023-0.32
HP050-024-0.6
HP050-025-0.4
HP050-029-0.5
HP050-030-0.32
HP050-033-0.6
HP050-035-0.4
HP050-041-0.5
HP050-047-0.6
HP063-019-0.4
HP063-020-0.5
HP063-021-0.6
HP063-022-0.4
HP063-022-0.7
HP063-024-0.5
HP063-024-0.8
HP063-027-0.6
HP063-028-0.4
HP063-029-0.7
HP063-031-0.8
HP063-032-0.5
HP063-036-0.6
HP063-038-0.4
HP063-039-0.7
HP063-043-0.5
HP063-043-0.8
HP063-049-0.6
HP063-055-0.7
HP063-061-0.8
HP080-025-0.6
HP080-026-0.7
HP080-029-0.9
HP080-030-0.6
HP080-030-0.8
HP080-030-1.0
HP080-032-0.7
HP080-035-0.8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Load
(N)
Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Max. Deflection
(mm)

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.511.26~3.50113.20.380.2610.328.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.511.26~3.50143.20.380.1690.3212.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A2.511.26~3.50193.20.380.1060.3220

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A2.511.26~3.50263.20.380.0680.3231.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A1.951.26~3.501340.240.1250.3213.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A3.853.51~8.001440.60.3070.410.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A7.673.51~8.001541.550.9220.56.6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A1.951.26~3.501640.240.0780.3222

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A3.853.51~8.001740.60.2190.414.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A7.673.51~8.001941.550.5830.510.5

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A1.951.26~3.502040.240.0510.3233.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A3.853.51~8.002340.60.1360.423.9

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A7.673.51~8.002741.550.3620.516.9

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A1.951.26~3.502840.240.0320.3252.8

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A3.853.51~8.003340.60.0850.438.4

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A7.673.51~8.003841.550.2290.526.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A1.531.26~3.501550.150.0570.3224.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.991.26~3.501650.370.1560.416.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A5.913.51~8.001750.940.4070.512.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A10.168.01~15.001852.030.9040.69

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A1.531.26~3.501850.150.0380.3236.6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.991.26~3.501950.370.1010.426

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A5.913.51~8.002250.940.2640.518.9

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A1.531.26~3.502350.150.0240.3257.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A10.168.01~15.002452.030.5850.613.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.991.26~3.502550.370.0640.441.3

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A5.913.51~8.002950.940.1660.529.9

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A1.531.26~3.503050.150.0160.3289

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A10.168.01~15.003352.030.3680.622.1

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.991.26~3.503550.370.0410.464.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A5.913.51~8.004150.940.1060.546.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A10.168.01~15.004752.030.2350.634.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A2.321.26~3.50196.30.220.070.430.1

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A4.553.51~8.00206.30.560.190.521

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A7.753.51~8.00216.31.210.4160.615.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.321.26~3.50226.30.220.0460.445.6

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A12.398.01~15.00226.32.330.8640.711.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A4.553.51~8.00246.30.560.1230.532.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A18.6615.01~30.00246.34.111.5570.89.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A7.753.51~8.00276.31.210.2690.624.3

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A2.321.26~3.50286.30.220.0290.471.4

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A12.398.01~15.00296.32.330.5250.719.2

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A18.6615.01~30.00316.34.110.9850.814.8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A4.553.51~8.00326.30.560.0780.551.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A7.753.51~8.00366.31.210.1690.638.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A2.321.26~3.50386.30.220.0190.4110.9

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A12.398.01~15.00396.32.330.3310.730.4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A4.553.51~8.00436.30.560.0490.580.7

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A18.6615.01~30.00436.34.110.6110.823.8

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A7.753.51~8.00496.31.210.1080.660.6

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A12.398.01~15.00556.32.330.2110.747.7

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A18.6615.01~30.00616.34.110.3860.837.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A5.933.51~8.002580.720.190.627.4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A9.48.01~15.002681.370.3670.721.9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A20.4115.01~30.002983.951.1590.914.2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A5.933.51~8.003080.720.1230.642.4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A14.048.01~15.003082.400.5520.821.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A28.0815.01~30.003086.201.843111.9

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

10SWP-A9.48.01~15.003281.370.2370.733.9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10SWP-A14.048.01~15.003582.400.4220.827.6
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Load
(N)
Max. Load (Secified Range)
(N)
Free length
(mm)
O.D.
(Ø)
Initial Tension
(N)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Max. Deflection
(mm)

Loading...

Basic Information

Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support