(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Spring with Plate

Tensile Spring with Plate
  • Volume Discount

Contains an embedded tensile spring and mounting bracket.

(i)Caution

  • The maximum load is a load at maximum spring expansion. The actual range of use is therefore more restricted

Part Number

Configured Part Number is shown.

Part Number
F7171
F7172
F7173
F7174
F7175
F7176
F7177
F7178
F7179
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Total Number of Winding N Maximum Elongation
(mm)
Pitch
(mm)
Effective Length
(mm)
Effective Coiling End Pitch
1 Piece(s)Available

8 Days or more

10352235325.69420626120209
1 Piece(s)Available

14 Days or more

10352295323.79430936180309
1 Piece(s)Available

14 Days or more

10352355322.844401246240409
1 Piece(s)Available

14 Days or more

10533288407.11520757.51502011
1 Piece(s)Available

14 Days or more

10533363404.745301137.52253011
1 Piece(s)Available

8 Days or more

10533438403.555401507.53004011
1 Piece(s)Available

14 Days or more

10725341488.536208591802013
1 Piece(s)Available

14 Days or more

10725431485.6963012892703013
1 Piece(s)Available

14 Days or more

10725521484.2664017093604013

Loading...

  1. 1

Basic Information

Material SW-C Max. Load (Secified Range)(N) 110.01 or More

Additional Products in this Category

Tech Support