(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pillow block bearings are a typical style of bearing. These bearings are composed of a self-aligning ball bearing (the commonly used type) and plummer block. They can be attached to a shaft by fastening a ball retaining screw. Since they are easy to attach, they are known for their extensive use in ...Readmore
Pillow block bearings are a typical style of bearing. These bearings are composed of a self-aligning ball bearing (the commonly used type) and plummer block. They can be attached to a shaft by fastening a ball retaining screw. Since they are easy to attach, they are known for their extensive use in equipment such as transmission systems and general machinery. Pillow block bearings include cast iron and steel plate types. An extensive array of cast iron models is available. Examples include thick-walled models, models mounted near to/far from the spindle center, and reduced-weight models. Cast iron models and steel plate models differ in strength, hardness, durability and other properties. When using pillow block bearings, factors such as material and shape should be considered to choose the right model for the equipment. ▲ Close
Days to Ship |
|
---|
Pillow Type Unit, Cylindrical Bore Type with Set Screw, UCP Type
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Type Unit, Cylindrical Bore Type with Set Screw, UCP Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Cast Iron Pillow-Type Unit UCP
FYH Bearing Units
The most common type of bearing unit
Days to Ship: | Same day or more |
---|
Show Stock Products
Cast Iron Pillow Type Unit, Adapter Type, UKP (Adapter sold separately)
FYH Bearing Units
[Features]General-purpose pillow block unit. ·Unit type: insert bearing unit, tapered hole adapter type
Days to Ship: | 10 Days or more |
---|
NTN
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
FYH Bearing Units
[Features]Pillow block unit designed to reduce the installation space.
Days to Ship: | 8 Days or more |
---|
MISUMI
[Features]This is a lubrication-free pillow type ball bearing unit. 2 types are available: set screw fixed type and eccentric ring fixed type.
Days to Ship: | Same day or more |
---|
Show Stock Products
SBPP Steel Plate Pillow Shaped Unit
FYH Bearing Units
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: Used for Light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Pillow Type, Category: Standard
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Steel Plate
Unit, Type: Bearing Unit
For complete product overview and details on SBPP Steel Plate Pillow Shaped Unit see the sections below:
Days to Ship: | 8 Days or more |
---|
Pillow Blocks - Cast, Standard
MISUMI
New: Standard size with lubrication free type is added. [June 2023]
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Pillow Blocks - Cast, Square Flanged
MISUMI
New: Lubrication free type is added. [June 2023]
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Square Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Pillow Type Unit, Silver Series, Cylindrical Bore Type with Eccentric Ring, UP
Asahi Seiko
•Unit, Type: Insert Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Lightweight
•Bearing Inner Dia. Shape: Cylindrical HoleEccentric Collar
•Unit Body Material: Silver
Days to Ship: | 8 Days or more |
---|
FS Bearing
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Bearing Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Pillow Block Unit see the sections below:
Days to Ship: | 8 Days or more |
---|
Pillow Blocks - Diamond Flanged
MISUMI
[Features]This is a lubrication-free two-bolt flange type ball bearing unit.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pillow Blocks - Cast, Bottom Mount
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Narrow Width
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
Days to Ship: | Same day or more |
---|
Show Stock Products
Pillow Blocks - Cast, Diamond Flanged
MISUMI
New: Standard size with lubrication free type is added. [June 2023]
•The lubrication-free version comes pre-filled with the correct amount of grease, and no lubrication is required for usage under normal conditions.
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
•Rolling Element Material: Steel
Days to Ship: | Same day or more |
---|
Show Stock Products
Cast Iron Diamond-Flanged Unit UCFL
FYH Bearing Units
Bearing unit that combines a bearing and a bearing box with a diamond-shaped flange
Days to Ship: | 8 Days or more |
---|
Pillow Blocks - Cast, Economy Model
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30
Days to Ship: | Same day or more |
---|
Show Stock Products
Cast Iron Pillow Shape Unit, UCPH
FYH Bearing Units
Accessory: No Cover
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: Used for Light load
Fit: J7
Pillow Type, Category: High Center
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow Shape Unit, UCPH see the sections below:
Days to Ship: | 8 Days or more |
---|
Cast Iron Pillow-Type Unit UCIP
FYH Bearing Units
The UCIP bearing box is a unit designed for high loads, with thick walls for excellent rigidity.
The drilled mounting bolt hole ensures positioning accuracy.
This unit can withstand high loads, vibration and shock.
Days to Ship: | 12 Days or more |
---|
Pillow Blocks - Sheet Metal Housing, Side Mount
MISUMI
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Steel Plate
Days to Ship: | Same day or more |
---|
Show Stock Products
Cast Iron Pillow Type Unit, UP
FYH Bearing Units
Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Diameter Series Symbol: For small light load
Fit: J7
Grease Type: Standard Grease
Machining: No
Pillow Type, Category: Lightweight
Rolling Element Material: Steel
Seal: Nitrile
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow Type Unit, UP see the sections below:
Days to Ship: | 8 Days or more |
---|
Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical Bore Shape with Set Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP see the sections below:
Days to Ship: | 8 Days or more |
---|
NTN
•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Rolling Element Material: Steel
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pillow-Shaped Unit, BLP
FYH Bearing Units
[Features]Pillow block unit designed for weight reduction. ·With set screws. Suitable for light to normal loads in limited spaces.
Days to Ship: | 8 Days or more |
---|
Cast Iron Pillow-Shaped Unit, UKIP
FYH Bearing Units
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Pillow
Fit: J7
Pillow Type, Category: Thick
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow-Shaped Unit, UKIP see the sections below:
Days to Ship: | 11 Days or more |
---|
Stainless Steel Pillow-Type Unit UCSP-H1-S6 UCSPA-H1-S6
FYH Bearing Units
Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance
Days to Ship: | 14 Days or more |
---|
Stainless Steel Pillow-Type Unit USP-S6 UCSPA-H1-S6
FYH Bearing Units
Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance
Days to Ship: | 12 Days or more |
---|
Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type
Asahi Seiko
Bearing Inner Diameter Shape: Cylindrical HoleEccentric Collar
Bearing Unit, Type: Pillow
Pillow Type, Category: Lightweight
Rolling Element Material: Stainless Steel
Surface Treatment: Not Provided
Unit Body Material: Stainless steel silver
Unit, Type: Insert Bearing Unit
For complete product overview and details on Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Unit, Type |
Bearing Unit, Type |
Pillow Type, Category |
Bearing Inner Dia. Shape |
Unit Body Material |
Rolling Element Material |
Shaft Bore Dia. d(φ) |
Surface Treatment |
Brand | Asahi Seiko | FYH Bearing Units | FYH Bearing Units | NTN | FYH Bearing Units | MISUMI | FYH Bearing Units | MISUMI | MISUMI | Asahi Seiko | FS Bearing | MISUMI | MISUMI | MISUMI | FYH Bearing Units | MISUMI | FYH Bearing Units | FYH Bearing Units | MISUMI | FYH Bearing Units | Asahi Seiko | NTN | FYH Bearing Units | FYH Bearing Units | FYH Bearing Units | FYH Bearing Units | Asahi Seiko |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pillow Type Unit, Cylindrical Bore Type with Set Screw, UCP Type | Cast Iron Pillow Type Unit, Adapter Type, UKP (Adapter sold separately) | Pillow Type Unit, Silver Series, Cylindrical Bore Type with Eccentric Ring, UP | Pillow Unit, Silver Series Cylindrical Hole with Set Screw KP | Pillow Unit, Silver Series, Cylindrical Hole Shape with Eccentric Ring, MUP Type | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 14 Days or more | 12 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||||||||||||||||
Unit, Type | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit | Bearing Unit |
Bearing Unit, Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Square Flange Type | Pillow Type | Pillow Type | Diamond-Shaped Flange Type | Pillow Type | Diamond-Shaped Flange Type | Diamond-Shaped Flange Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type | Pillow Type |
Pillow Type, Category | Standard | Standard | Standard | Standard | Narrow Width | Standard | Standard | Standard / Lightweight | - | Lightweight | Standard | - | Narrow Width | - | - | Standard | High Center | Thick | Standard | Lightweight | Standard | Standard | Lightweight | Thick | Standard | Standard | Lightweight |
Bearing Inner Dia. Shape | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Taper HoleAdapter | Taper HoleAdapter | Cylindrical HoleSet Screw / Taper HoleAdapter | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Cylindrical HoleEccentric Collar | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleEccentric Collar | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw / Cylindrical HoleEccentric Collar | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Taper HoleAdapter | Cylindrical HoleSet Screw | Cylindrical HoleSet Screw | Cylindrical HoleEccentric Collar |
Unit Body Material | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron / Stainless Steel | Steel Plate | Cast Iron | Cast Iron | Others | Cast Iron | Cast Iron / Stainless Steel | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Steel Plate | Cast Iron | Others | Stainless Steel | Cast Iron | Cast Iron | Stainless Steel | Stainless Steel | Others |
Rolling Element Material | Stainless Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Shaft Bore Dia. d(φ) | 12 ~ 140 | 12 ~ 140 | 20 ~ 125 | 12 ~ 140 | 25 ~ 40 | 10 ~ 30 | 12 ~ 30 | 12 ~ 50 | 12 ~ 50 | 10 ~ 30 | 12 ~ 100 | 8 ~ 30 | 12 ~ 50 | 12 ~ 50 | 12 ~ 120 | 20 ~ 40 | 25 ~ 35 | 40 ~ 140 | 12 ~ 30 | 12 ~ 30 | 10 ~ 30 | 20 ~ 50 | 17 | 35 ~ 125 | 55 | 10$10 ~ 17$17 | 10 ~ 30 |
Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Black Oxide Coating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy