(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]This is a lubrication-free pillow type ball bearing unit. 2 types are available: set screw fixed type and eccentric ring fixed type.
Part Number
Configured Part Number is shown.
Type | Pillow Blocks | Component [ M ]Material | ||||
①Housing | ②Bearing | ③Rubber Seal | ④Set Screw | ⑤Eccentric Ring | ||
Set Screw Fixed | PBT | Zinc Alloy Die Casting (ZDC) | 52100 Bearing Steel | Nitrile Rubber (NBR Nitrile Rubber ) | 4137 Alloy Steel | - |
Eccentric Ring Fixed | PBR | Zinc Alloy Die Casting (ZDC) | 52100 Bearing Steel | Nitrile Rubber (NBR Nitrile Rubber ) | 4137 Alloy Steel | 1020 Carbon Steel |
PBRS | Zinc Alloy Die Casting (ZDC) + Nickel Chrome Plating | 440C Stainless Steel | Nitrile Rubber (NBR Nitrile Rubber ) | 304 Stainless Steel | 1020 Carbon Steel + Nickel Chrome Plating | |
PBRSX | Stainless Steel Cast (CF-8 Stainless Steel Cast) | 440C Stainless Steel | Nitrile Rubber (NBR Nitrile Rubber ) | 304 Stainless Steel | 304 Stainless Steel |
Part Number |
PBR15 |
Part Number | H | L | L1 | A | d | t | H1 | B | S | ||||
PBT | PBRSX | PBT | PBRSX | PBT | PBR PBRS PBRSX | ||||||||
Type | D | ||||||||||||
PBT PBR PBRS PBRSX(D10~25) | 10 | 18 | 67 | 53 | 16 | 7 | 6 | 5 | 35 | 34 | 14 | 17.5 | 4 |
12 | 19 | 71 | 56 | 16 | 7 | 6 | 6 | 38 | 37 | 14.5 | 17.5 | 4 | |
15 | 22 | 80 | 63 | 16 | 7 | 7 | 6 | 43 | 42 | 16.5 | 18.5 | 4.5 | |
17 | 24 | 85 | 67 | 18 | 7 | 7 | 7 | 47 | 46 | 17.5 | 20.5 | 5 | |
20 | 28 | 100 | 80 | 20 | 10 | 9 | 8 | 55 | 53.5 | 21 | 24.5 | 6 | |
25 | 32 | 112 | 90 | 20 | 10 | 10 | 9 | 62 | 60.5 | 22.5 | 25.5 | 6 | |
30 | 36 | 132 | 106 | 26 | 13 | 11 | - | 70 | - | 24.5 | 26.5 | 6.5 |
D | Basic Load Rating | Set Screw Detailed Dimensions | Mass (g) | ||||||||||
Cr (Dynamic) N | Cor (Static) N | Set Screw Fixed | Eccentric Ring Fixed | PBT | PBR PBRS | PBRSX | |||||||
PBT | PBRS | PBT | PBRS | M | Tightening Torque | Axial Load Capacity (kN) | M | Tightening Torque | Axial Load Capacity (kN) | ||||
PBR | PBRSX | PBR | PBRSX | (N • m) | (N • m) | ||||||||
10 | 4600 | 3900 | 2000 | 1550 | M3x0.35 | 0.59 | 0.35 | M4x0.7 | 1.5 | 0.88 | 70 | 77 | 79 |
12 | 5100 | 4300 | 2400 | 1900 | 80 | 91 | 98 | ||||||
15 | 5600 | 4750 | 2800 | 2250 | M4x0.5 | 1.47 | 0.43 | 120 | 125 | 129 | |||
17 | 6000 | 5100 | 3300 | 2650 | 140 | 156 | 170 | ||||||
20 | 9350 | 7900 | 5100 | 4000 | M5x0.5 | 2.94 | 0.72 | M5x0.8 | 2.9 | 1.76 | 210 | 230 | 258 |
25 | 10100 | 8600 | 5800 | 4650 | 270 | 294 | 333 | ||||||
30 | 13200 | 11300 | 8300 | 6600 | 410 | 454 | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PBR10 |
PBR12 |
PBR15 |
PBR17 |
PBR20 |
PBR25 |
PBR30 |
PBRS10 |
PBRS12 |
PBRS15 |
PBRS17 |
PBRS20 |
PBRS25 |
PBRS30 |
PBRSX10 |
PBRSX12 |
PBRSX15 |
PBRSX17 |
PBRSX20 |
PBRSX25 |
PBT10 |
PBT12 |
PBT15 |
PBT17 |
PBT20 |
PBT25 |
PBT30 |
Part Number |
---|
Loading...
Set Screw Fixed | •There are two set screws at the end face of the bearing inner ring (at 120°). The shaft is connected by tightening the set screws. |
Eccentric Ring Fixed | •Dissociate the centers of the convex outer surface at the end of the bearing inner race (part a) and the concave inner surface of the eccentric ring (part b), connect the shaft and the inner ring by forming a wedge on the circumference (Refer to Fig. 1). •Also, there is a set screw and a hole each (at the angle of 90°) on the end face of eccentric ring, which helps to prevent loosening by using the set screw as well as tightening as described above. •The D hole is for inserting a small diameter rod when loosening the connection. |
Unit, Type | Ball Bearing Units | Bearing Unit, Type | Pillow Blocks | Pillow Type, Category | Standard |
---|---|---|---|---|---|
Surface Treatment | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy