(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Pillow block unit designed to reduce the installation space.
Part Number
Configured Part Number is shown.
Shaft Dia. | Dimensions inch mm | Unit No. | Housing No. | Bearing No. | Basic Load Ratings kN | Factor f 0 | Mass kg | ||||||||||||
mm | inch | ||||||||||||||||||
d | H | L | A | J | N | H2 | H3 | L1 | B | S | Cr | C0r | |||||||
12 | 1 3/16 30.2 | 3 76 | 1 9/16 40 | 2 3/64 52 | M10�1.5 | 2 3/8 60 | 1/2 13 | 1 1/16 27 | 1.220 31 | 0.500 12.7 | UCPA201? | PA204 | UC201 | 12.8 | 6.65 | 13.2 | 0.64 | ||
1/2 | UCPA201-8 | UC201-8 | |||||||||||||||||
15 | UCPA202? | UC202 | 0.62 | ||||||||||||||||
5/8 | UCPA202-10 | UC202-10 | |||||||||||||||||
17 | UCPA203? | UC203 | 0.61 | ||||||||||||||||
3/4 | UCPA204-12 | UC204-12 | |||||||||||||||||
20 | UCPA204? | UC204 | 0.59 | ||||||||||||||||
25 | 7/8 | 1 7/16 36.5 | 3 5/16 84 | 1 25/32 45 | 2 13/64 56 | M10�1.5 | 2 25/32 71 | 1/2 13 | 1 3/16 30 | 1.343 34.1 | 0.563 14.3 | UCPA205-14 | PA205 | UC205-14 | 14 | 7.85 | 13.9 | 0.83 | |
15/16 | UCPA205-15 UCPA205? | UC205-15 UC205 | |||||||||||||||||
1 | UCPA205-16 | UC205-16 | |||||||||||||||||
30 | 1 1/8 | 1 11/16 42.9 | 3 11/16 94 | 1 31/32 50 | 2 19/32 66 | M14�2 | 3 5/16 84 | 23/32 18 | 1 13/32 36 | 1.500 38.1 | 0.626 15.9 | UCPA206-18 | PA206 | UC206-18 | 19.5 | 11.3 | 13.9 | 1.2 | |
1 3/16 | UCPA206? UCPA206-19 | UC206 UC206-19 | |||||||||||||||||
1 1/4 | UCPA206-20 | UC206-20 | |||||||||||||||||
35 | 1 1/4 | 1 7/8 47.6 | 4 11/32 110 | 2 5/32 55 | 3 5/32 80 | M14�2 | 3 21/32 93 | 25/32 20 | 1 5/8 41 | 1.689 42.9 | 0.689 17.5 | UCPA207-20 | UC207-20 | 25.7 | 15.4 | 13.9 | 1.7 | ||
1 5/16 1 3/8 | UCPA207-21 UCPA207-22 UCPA207? | PA207 | UC207-21 UC207-22 UC207 | ||||||||||||||||
1 7/16 | UCPA207-23 | UC207-23 | |||||||||||||||||
40 | 1 1/2 1 9/16 | 1 15/16 49.2 | 4 9/16 116 | 2 9/32 58 | 3 5/16 84 | M14�2 | 3 27/32 98 | 25/32 20 | 1 5/8 41 | 1.937 49.2 | 0.748 19 | UCPA208-24 UCPA208-25 UCPA208? | PA208 | UC208-24 UC208-25 UC208 | 29.1 | 17.8 | 14 | 2 | |
45 | 1 5/8 1 11/16 1 3/4 | 2 9/64 54.2 | 4 23/32 120 | 2 3/8 60 | 3 35/64 90 | M14�2 | 4 3/16 106 | 31/32 25 | 1 21/32 42 | 1.937 49.2 | 0.748 19 | UCPA209-26 UCPA209-27 UCPA209-28 UCPA209? | PA209 | UC209-26 UC209-27 UC209-28 UC209 | 34.1 | 21.3 | 14 | 2.2 | |
50 | 1 7/8 | 2 1/4 57.2 | 5 1/8 130 | 2 17/32 64 | 3 45/64 94 | M16�2 | 4 7/16 113 | 31/32 25 | 1 27/32 47 | 2.031 51.6 | 0.748 19 | UCPA210-30 | PA210 | UC210-30 | 35.1 | 23.3 | 14.4 | 2.8 | |
1 15/16 | UCPA210-31 UCPA210? | UC210-31 UC210 | |||||||||||||||||
2 | UCPA210-32 | UC210-32 | |||||||||||||||||
Replace ? in Unit Number with: D2K2 for cold resistance (-50�C to 120� C) / D1K2 for heat resistance (-40�C to 180� C) / E4 for non-lubricating type / L3 for triple-lip seal type / L2 for double-lip seal type |
Part Number |
---|
UCPA205E4L2 |
UCPA205L2 |
UCPA208E4 |
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Narrow Width |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Diameter series symbol | Used for Light load | Fit | J7 |
Accessory | No Cover | Grease Type | Standard Grease | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy