(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Block Unit

Pillow Block Unit
  • Volume Discount

Bearing Inner Diameter Shape: Cylindrical HoleSet Screw
Bearing Unit, Type: Pillow
Pillow Type, Category: Standard
Rolling Element Material: Bearing Steel
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Pillow Block Unit see the sections below:

Part Number

Configured Part Number is shown.

Part Number
UCP201
UCP203
UCP209
UCP210
UCP211
UCP212
UCP213
UCP214
UCP215
UCP216
UCP217
UCP218
UCP305
UCP306
UCP309
UCP310
UCP311
UCP312
UCP313
UCP314
UCP315
UCP316
UCP317
UCP318
UCP319
UCP320
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Mounting Height H
(mm)
1 Piece(s)Available

8 Days or more

101230.2
1 Piece(s)Available

8 Days or more

101730.2
1 Piece(s)Available

8 Days or more

104554
1 Piece(s)Available

8 Days or more

105057.2
1 Piece(s)Available

14 Days or more

105563.5
1 Piece(s)Available

8 Days or more

106069.8
1 Piece(s)Available

14 Days or more

106576.2
1 Piece(s)Available

14 Days or more

107079.4
1 Piece(s)Available

14 Days or more

107582.6
1 Piece(s)Available

14 Days or more

108088.9
1 Piece(s)Available

12 Days or more

108595.2
1 Piece(s)Available

14 Days or more

1090101.6
1 Piece(s)Available

8 Days or more

102545
1 Piece(s)Available

8 Days or more

103050
1 Piece(s)Available

12 Days or more

104567
1 Piece(s)Available

14 Days or more

105075
1 Piece(s)Available

14 Days or more

105580
1 Piece(s)Available

14 Days or more

106085
1 Piece(s)Available

14 Days or more

106590
1 Piece(s)Available

17 Days or more

107095
1 Piece(s)Available

14 Days or more

1075100
1 Piece(s)Available

14 Days or more

1080106
1 Piece(s)Available

13 Days or more

1085112
1 Piece(s)Available

14 Days or more

1090118
1 Piece(s)Available

14 Days or more

1095125
1 Piece(s)Available

14 Days or more

10100140
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Mounting Height H
(mm)

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Pillow Type, Category Standard
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Unit Body Material Cast Iron Rolling Element Material Bearing Steel
Surface Treatment No

Additional Products in this Category

Tech Support