(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]Pillow block unit designed for weight reduction. ·With set screws. Suitable for light to normal loads in limited spaces.
Part Number
Configured Part Number is shown.
BLP203
Unit No. | Bearing No. | Shaft Dia. | Dimensions inch mm | Bolt Size inch mm | Housing No. | Basic Load Ratings kN Cr C0r | Factor f 0 | Mass kg BLP | |||||||||||||
mm | inch | ||||||||||||||||||||
d | H | L | A | J | N | N1 | H1 | H2 | L1 | S | BLP B | ||||||||||
BLP201 BLP201-8 BLP202 BLP202-10 BLP203 | SB201 SB201-8 SB202 SB202-10 SB203 | 12 15 17 | 1/2 5/8 | 1 3/16 30.2 | 4 1/2 114 | 31/32 25 | 3 7/16 87 | 7/16 11 | 5/8 16 | 15/32 12 | 2 1/4 57 | 1 3/8 35 | 0.236 6 | 0.866 22 | 3/8 M10 | LP203 | 9.55 | 4.8 | 13.2 | 0.36 | |
BLP204-12 BLP204 | SB204-12 SB204 | 20 | 3/4 | 1 5/16 33.3 | 4 29/32 125 | 1 1/16 27 | 3 13/16 97 | 7/16 11 | 5/8 16 | 1/2 13 | 2 9/16 65 | 1 1/2 38 | 0.276 7 | 0.984 25 | 3/8 M10 | LP204 | 12.8 | 6.65 | 13.2 | 0.51 | |
BLP205-14 BLP205-15 BLP205 BLP205-16 | SB205-14 SB205-15 SB205 SB205-16 | 25 | 7/8 15/16 1 | 1 7/16 36.5 | 5 1/8 130 | 1 5/32 29 | 3 15/16 100 | 7/16 11 | 5/8 16 | 1/2 13 | 2 25/32 71 | 1 17/32 39 | 0.295 7.5 | 1.063 27 | 3/8 M10 | LP205 | 14 | 7.85 | 13.9 | 0.57 | |
BLP206-18 BLP206 BLP206-19 BLP206-20 | SB206-18 SB206 SB206-19 SB206-20 | 30 | 1 1/8 1 3/16 1 1/4 | 1 11/16 42.9 | 6 5/32 156 | 1 5/16 33 | 4 23/32 120 | 9/16 14 | 13/16 21 | 9/16 14 | 3 9/32 83 | 1 27/32 47 | 0.315 8 | 1.181 30 | 1/2 M12 | LP206 | 19.5 | 11.3 | 13.9 | 0.69 | |
BLP207-20 BLP207-22 BLP207 BLP207-23 | SB207-20 SB207-22 SB207 SB207-23 | 35 | 1 1/4 1 5/16 1 3/8 1 7/16 | 1 7/8 47.6 | 6 1/2 165 | 1 3/8 35 | 5 127 | 9/16 14 | 13/16 21 | 5/8 16 | 3 21/32 93 | 1 31/32 50 | 0.335 8.5 | 1.260 32 | 1/2 M12 | LP207 | 25.7 | 15.4 | 13.9 | 0.94 | |
BLP208-24 BLP208 | SB208-24 SB208 | 40 | 1 1/2 1 9/16 | 2 50.8 | 7 1/4 184 | 1 15/32 37 | 5 1/2 140 | 9/16 14 | 7/8 22 | 23/32 18 | 4 1/32 102 | 2 5/32 55 | 0.354 9 | 1.339 34 | 1/2 M12 | LP208 | 29.1 | 17.8 | 14 | 1.8 | |
1. In Part No. of unit, ?tting codes follow bore diameter codes. (See Table 10.5 in P.62.) | |||||||||||||||||||||
2. Allowable load to housing in radial direction is approximately half of basic load rating of bearing, Cr (when safety factor is 4). | |||||||||||||||||||||
3. For the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | |||||||||||||||||||||
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Lightweight |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Shaft Bore Dia. d(φ) | 17 | Mounting Height H(mm) | 30.2 | Surface Treatment | No |
Basic Load Rating, Dynamic Rating(N) | 9550 | Basic Load Rating, Static Rating(N) | 4800 | Diameter series symbol | Used for Light load |
Fit | J7 | Accessory | No Cover | Grease Type | Standard Grease |
Seal | Nitrile | Machining | No | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy