(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bearing Inner Diameter Shape: Taper HoleAdapter
Bearing Unit, Type: Pillow
Fit: J7
Pillow Type, Category: Thick
Rolling Element Material: Steel
Stroke: No
Surface Treatment: Not Provided
Unit Body Material: Cast Iron
Unit, Type: Bearing Unit
For complete product overview and details on Cast Iron Pillow-Shaped Unit, UKIP see the sections below:
Part Number
Configured Part Number is shown.
Variations of tolerance of distance from mounting | |||||||||||||||||||||||||||||||||||||||
bottom to center of spherical bore (3Hs), variations of | |||||||||||||||||||||||||||||||||||||||
tolerance of distance between centers of bolt holes | |||||||||||||||||||||||||||||||||||||||
(?Js) and variations of tolerance of bolt hole diameter | |||||||||||||||||||||||||||||||||||||||
(?Ns) | Unit: mm | ||||||||||||||||||||||||||||||||||||||
UKIP With Pressed Steel Cover With Cast Iron Cover | Housing No. | ?Hs | ?Js | ?Ns | |||||||||||||||||||||||||||||||||||
Tapered bore (with adapter) | IP208~IP210 | �0.15 | �0.5 | �0.2 | |||||||||||||||||||||||||||||||||||
d1: 35-125mm | IP211~IP213 | IP313~IP318 | �0.2 | �0.7 | |||||||||||||||||||||||||||||||||||
IP319~IP328 | �0.3 | �0.3 | |||||||||||||||||||||||||||||||||||||
Dimensions inch mm | |||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d1 | H | L | A | J | N | H1 | H2 | B1 | Bolt Size inch mm | Standard | Mass kg | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | ||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Adapter No. | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | ||||||||||||||||||||||||||||||
35 | 1 1/4 1 3/8 | 2 23/64 60 | 7 7/8 200 | 2 3/8 60 | 5 29/32 150 | 3/4 19 | 31/32 25 | 4 17/32 115 | 1 13/16 46 | 5/8 M16 | UKIP208 | IP208 | UK208 | HE2308X HS2308X H2308X | 3.5 3.5 3.5 | 29.1 | 17.8 | 14 | - - UKIP208C | - - UKIP208CD | - - 69 | 2 | - - 23/32 | - - 3.5 | - - UKIP208FC | - - UKIP208FCD | - - 86 | - - 3 3/8 | - - 4.4 | ||||||||||
40 | 1 1/2 | 2 3/4 70 | 8 9/32 210 | 2 3/8 60 | 6 19/64 160 | 3/4 19 | 31/32 25 | 5 1/32 128 | 1 31/32 50 | 5/8 M16 | UKIP209 | IP209 | UK209 | HE2309X H2309X | 4.0 4.0 | 34.1 | 21.3 | 14 | - UKIP209C | - UKIP209CD | - 69 | 2 | - 23/32 | - 4.0 | - UKIP209FC | - UKIP209FCD | - 88 | - 3 15/32 | - 4.9 | ||||||||||
45 | 1 3/4 | 2 3/4 70 | 8 21/32 220 | 2 3/8 60 | 6 11/16 170 | 3/4 19 | 1 3/32 28 | 5 3/16 132 | 2 5/32 55 | 5/8 M16 | UKIP210 | IP210 | UK210 | HE2310X H2310X | 4.8 4.8 | 35.1 | 23.3 | 14.4 | - UKIP210C | - UKIP210CD | - 74 | 2 | - 29/32 | - 4.8 | - UKIP210FC | - UKIP210FCD | - 97 | - 3 13/16 | - 5.8 | ||||||||||
50 | 1 7/8 2 | 3 5/32 80 | 9 1/16 230 | 2 3/8 60 | 7 3/32 180 | 3/4 19 | 1 3/32 28 | 5 13/16 148 | 2 5/16 59 | 5/8 M16 | UKIP211 | IP211 | UK211 | HS2311X H2311X HE2311X | 5.3 5.3 5.3 | 43.4 | 29.4 | 14.4 | - UKIP211C - | - UKIP211CD - | - 76 - | 3 | - - | - 5.3 - | - UKIP211FC - | - UKIP211FCD - | - 99 - | - 3 29/32 - | - 5.9 - | ||||||||||
55 | 2 1/8 | 3 5/32 80 | 10 1/4 260 | 2 3/4 70 | 7 7/8 200 | 7/8 22 | 1 3/16 30 | 6 3/32 155 | 2 7/16 62 | 3/4 M20 | UKIP212 | IP212 | UK212 | HS2312X H2312X | 7.1 7.1 | 52.4 | 36.2 | 14.4 | - UKIP212C | - UKIP212CD | - 89 | 3 | - 1/2 | - 7.1 | - UKIP212FC | - UKIP212FCD | - 114 | - 4 1/2 | - 8.6 | ||||||||||
60 | 2 1/4 2 3/8 | 3 35/64 90 | 11 1/32 280 | 2 3/4 70 | 8 21/32 220 | 7/8 22 | 1 3/16 30 | 6 25/32 172 | 2 9/16 65 | 3/4 M20 | UKIP213 | IP213 | UK213 | HE2313X H2313X HS2313X | 8.7 8.7 8.7 | 57.2 | 40.1 | 14.4 | - UKIP213C - | - UKIP213CD - | - 89 - | 3 | - 1/2 - | - 8.7 - | - UKIP213FC - | - UKIP213FCD - | - 114 - | - 4 1/2 - | - 10.4 - | ||||||||||
2 1/4 2 3/8 | 4 21/64 110 | 12 7/32 310 | 2 3/4 70 | 9 27/32 250 | 7/8 22 | 1 3/16 30 | 8 3/16 208 | 2 9/16 65 | 3/4 M20 | UKIP313 | IP313 | UK313 | HE2313X H2313X HS2313X | 13.5 13.5 13.5 | 92.7 | 59.9 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UKIP313C - | - UKIP313CD - | - 122 - | - 4 13/16 - | - 15.7 - | ||||||||||||
65 | 2 1/2 | 4 23/32 120 | 13 3/8 340 | 2 15/16 75 | 11 1/32 280 | 31/32 25 | 1 3/8 35 | 9 1/16 230 | 2 7/8 73 | 7/8 M22 | UKIP315 | IP315 | UK315 | HE2315X H2315X | 17.7 17.7 | 113 | 77.2 | 13.2 | - - | - - | - - | - - | - - | - UKIP315C | - UKIP315CD | - 134 | - 5 9/32 | - 20.5 | |||||||||||
70 | 2 3/4 | 4 23/32 120 | 13 25/32 350 | 3 11/32 85 | 11 27/64 290 | 31/32 25 | 1 9/16 40 | 9 1/4 235 | 3 1/16 78 | 7/8 M22 | UKIP316 | IP316 | UK316 | HE2316X H2316X | 20.4 20.4 | 123 | 86.7 | 13.3 | - - | - - | - - | - - | - - | - UKIP316C | - UKIP316CD | - 138 | - 5 7/16 | - 23.5 | |||||||||||
75 | 3 | 5 1/8 130 | 14 9/16 370 | 3 11/32 85 | 12 13/64 310 | 31/32 25 | 1 9/16 40 | 10 1/32 255 | 3 7/32 82 | 7/8 M22 | UKIP317 | IP317 | UK317 | H2317X HE2317X | 25.7 25.7 | 133 | 96.8 | 13.3 | - - | - - | - - | - - | - - | UKIP317C - | UKIP317CD - | 146 - | 5 3/4 - | 29.2 - | |||||||||||
80 | - | 5 1/8 130 | 15 3/4 400 | 3 11/32 85 | 13 330 | 1 5/32 29 | 1 25/32 45 | 10 1/4 260 | 3 3/8 86 | 1 M27 | UKIP318 | IP318 | UK318 | H2318X | 28.7 | 143 | 107 | 13.3 | - | - | - | - | - | UKIP318C | UKIP318CD | 150 | 5 29/32 | 32.9 | |||||||||||
85 | 3 1/4 | 5 29/32 150 | 16 5/32 410 | 3 11/32 85 | 13 25/64 340 | 1 5/32 29 | 1 25/32 45 | 11 7/32 285 | 3 17/32 90 | 1 M27 | UKIP319 | IP319 | UK319 | HE2319X H2319X | 32.0 32.0 | 153 | 119 | 13.3 | - - | - - | - - | - - | - - | - UKIP319C | - UKIP319CD | - 162 | - 6 3/8 | - 36.7 | |||||||||||
90 | 3 1/2 | 5 29/32 150 | 16 15/16 430 | 3 11/32 85 | 14 11/64 360 | 1 5/32 29 | 1 25/32 45 | 11 5/8 295 | 3 13/16 97 | 1 M27 | UKIP320 | IP320 | UK320 | HE2320X H2320X | 36.6 36.6 | 173 | 141 | 13.2 | - - | - - | - - | - - | - - | - UKIP320C | - UKIP320CD | - 174 | - 6 27/32 | - 42.8 | |||||||||||
100 | 4 | 6 11/16 170 | 19 9/32 490 | 3 15/16 100 | 16 9/64 410 | 1 1/4 32 | 1 31/32 50 | 13 3/16 335 | 4 1/8 105 | 1 1/8 M30 | UKIP322 | IP322 | UK322 | H2322X HE2322X | 52.2 52.2 | 205 | 180 | 13.2 | - - | - - | - - | - - | - - | UKIP322C - | UKIP322CD - | 188 - | 7 13/32 - | 59.1 - | |||||||||||
110 | - | 6 11/16 170 | 20 3/32 510 | 3 15/16 100 | 16 59/64 430 | 1 1/4 32 | 1 31/32 50 | 13 19/32 345 | 4 13/32 112 | 1 1/8 M30 | UKIP324 | IP324 | UK324 | H2324 | 59 | 207 | 185 | 13.5 | - | - | - | - | - | UKIP324C | UKIP324CD | 196 | 7 23/32 | 69.3 | |||||||||||
115 | 4 1/2 | 7 7/8 200 | 21 21/32 550 | 4 11/32 110 | 18 1/2 470 | 1 1/4 32 | 1 31/32 50 | 15 11/32 390 | 4 3/4 121 | 1 1/8 M30 | UKIP326 | IP326 | UK326 | HE2326 H2326 | 76.0 76.0 | 229 | 214 | 13.6 | - - | - - | - - | - - | - - | - UKIP326C | - UKIP326CD | - 214 | - 8 7/16 | - 89.3 | |||||||||||
125 | - | 7 7/8 200 | 23 7/32 590 | 4 11/32 110 | 19 11/16 500 | 1 3/8 35 | 2 5/32 55 | 15 3/4 400 | 4 5/32 131 | 1 1/4 M33 | UKIP328 | IP328 | UK328 | H2328 | 87 | 253 | 246 | 13.6 | - | - | - | - | - | UKIP328C | UKIP328CD | 222 | 8 3/4 | 104 | |||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. In Part No. of unit with adapters and bearing with adapters, Part No. of applicable adapter follow the Part No. shown in the dimensional tables. | ||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UKIP208J + H2308X, UK208 + H2308X) | ||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 208~210 | 4. As for the triple seal type product, suffi x code L3 follows the Part No. of unit or bearing. | ||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~213, 313~328 | (Example of Part No. : UKIP208JL3 + H2308X, UK208L3 + H2308X) | ||||||||||||||||||||||||||||||||||||||
5. For the dimensions and forms of applicable bearings and adapters, see the dimensional tables of ball bearing for unit and adapter. | |||||||||||||||||||||||||||||||||||||||
6. Housings of nodular graphite cast iron are also available |
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Thick Wall |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Tapered hole adapter type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Fit | J7 | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy