(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pillow Blocks - Cast, Economy Model

Pillow Blocks - Cast, Economy Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 14/06/2024
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Unit Body Material: Cast Iron Class No.30

Pillow Block Units - Economy, Cast Housing:Related Image
・Materials
Component[ M ]Material
① Housing[ M ] Cast Iron Class No.30 Equivalent
② Bearing[ M ] 52100 Bearing Steel Equivalent
③ Rubber Seal[ M ] Nitrile Rubber (NBR Nitrile Rubber )
④ Set Screw[ M ] 4137 Alloy Steel Equivalent

Specifications

Part Number
CPDR20

Part NumberHLL1Ad1dtH1BSBasic Load Rating (kN)Set ScrewMass (g)Unit Price
TypeDCr (Dynamic)Cor (Static)M1Tightening Torque (N • cm)Axial Load Capacity (N)
CPDR1530.21279538191315623112.712.86.6 M6x1490 6840630 
2033.3 65650 
2536.5 1401051616703414.314.0 7.9 790 
3042.9 165121482117188338.1 15.919.5 11.3  
3547.6 167127199442.9 17.525.7 15.3 M8x1800 135001600 
4049.2 184137542510049.2 1929.5 18.1 2000 
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPDR20
CPDR25
CPDR30
CPDR35
CPDR40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Bore Dia. D
(φ)
Mounting Height H
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

Same day

Stock

2033.3128006600
1 Piece(s)Available

8 Days or more

2536.5140007900
1 Piece(s)Available

Same day

Stock

3042.91950011300
1 Piece(s)Available

8 Days or more

3547.62570015300
1 Piece(s)Available

Same day

Stock

4049.22950018100

Loading...

  1. 1
 

Basic Information

Unit, Type Ball Bearing Units Bearing Unit, Type Pillow Blocks Pillow Type, Category Standard
Bearing Inner Dia. Shape Set Screw Unit Body Material Cast Iron Class No.30 Material Bearing 52100 Bearing Steel
Surface Treatment Not Provided

Additional Products in this Category

Complementary Products

Tech Support