(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The UCIP bearing box is a unit designed for high loads, with thick walls for excellent rigidity.
The drilled mounting bolt hole ensures positioning accuracy.
This unit can withstand high loads, vibration and shock.
Part Number
Configured Part Number is shown.
Variations of tolerance of distance from mounting | ||||||||||||||||||||||||||||||||||||||||
bottom to center of spherical bore (?Hs), variations of | ||||||||||||||||||||||||||||||||||||||||
tolerance of distance between centers of bolt holes | ||||||||||||||||||||||||||||||||||||||||
(?Js) and variations of tolerance of bolt hole diameter | ||||||||||||||||||||||||||||||||||||||||
(?Ns) | ||||||||||||||||||||||||||||||||||||||||
Unit mm | ||||||||||||||||||||||||||||||||||||||||
Housing No. | ?Hs | ?Js | ?Ns | |||||||||||||||||||||||||||||||||||||
IP208~IP210 | �0.15 | �0.5 | �0.2 | |||||||||||||||||||||||||||||||||||||
UCIP Cylindrical bore (with set screws) | IP211~IP213 | IP313~IP318 | �0.2 | �0.7 | ||||||||||||||||||||||||||||||||||||
d: 40-140 mm | IP319~IP328 | �0.3 | �0.3 | |||||||||||||||||||||||||||||||||||||
Dimensions inch mm | ||||||||||||||||||||||||||||||||||||||||
Shaft Dia. mm inch d | H | L | A | J | N | H1 | H2 | B | S | Bolt Size inch mm | Standard | Basic Load Ratings kN Cr C0r | Factor f 0 | With Pressed Steel Cover | With Cast Iron Cover | |||||||||||||||||||||||||
Unit No. | Housing No. | Bearing No. | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch As | Mass kg | Unit No. Open Type One Side Closed Type | Dimension mm inch Ac | Mass kg | |||||||||||||||||||||||||||||||
40 | 1 1/2 1 9/16 | 2 23/64 60 | 7 7/8 200 | 2 3/8 60 | 5 29/32 150 | 3/4 19 | 31/32 25 | 4 17/32 115 | 1.937 49.2 | 0.748 19 | 5/8 M16 | UCIP208-24 UCIP208-25 UCIP208 | IP208 | UC208-24 UC208-25 UC208 | 3.4 3.4 3.4 | 29.1 | 17.8 | 14 | - - UCIP208C | - - UCIP208CD | - - 69 | - - 2 23/32 | - - 3.4 | - - UCIP208FC | - - UCIP208FCD | - - 86 | - - 3 3/8 | - - 4.2 | ||||||||||||
45 | 1 5/8 1 11/16 1 3/4 | 2 3/4 70 | 8 9/32 210 | 2 3/8 60 | 6 19/64 160 | 3/4 19 | 31/32 25 | 5 1/32 128 | 1.937 49.2 | 0.748 19 | 5/8 M16 | UCIP209-26 UCIP209-27 UCIP209-28 UCIP209 | IP209 | UC209-26 UC209-27 UC209-28 UC209 | 3.9 3.9 3.9 3.9 | 34.1 | 21.3 | 14 | - - - UCIP209C | - - - UCIP209CD | - - - 69 | - - - 2 23/32 | - - - 3.9 | - - - UCIP209FC | - - - UCIP209FCD | - - - 88 | - - - 3 15/32 | - - - 4.7 | ||||||||||||
50 | 1 7/8 1 15/16 2 | 2 3/4 70 | 8 21/32 220 | 2 3/8 60 | 6 11/16 170 | 3/4 19 | 1 3/32 28 | 5 3/16 132 | 2.031 51.6 | 0.748 19 | 5/8 M16 | UCIP210-30 UCIP210-31 UCIP210 UCIP210-32 | IP210 | UC210-30 UC210-31 UC210 UC210-32 | 4.8 4.8 4.8 4.8 | 35.1 | 23.3 | 14.4 | - - UCIP210C - | - - UCIP210CD - | - - 74 - | - - 2 29/32 - | - - 4.8 - | - - UCIP210FC - | - - UCIP210FCD - | - - 97 - | - - 3 13/16 - | - - 5.8 - | ||||||||||||
55 | 2 2 1/8 2 3/16 | 3 5/32 80 | 9 1/16 230 | 2 3/8 60 | 7 3/32 180 | 3/4 19 | 1 3/32 28 | 5 13/16 148 | 2.189 55.6 | 0.874 22.2 | 5/8 M16 | UCIP211-32 UCIP211-34 UCIP211 UCIP211-35 | IP211 | UC211-32 UC211-34 UC211 UC211-35 | 5.3 5.3 5.3 5.3 | 43.4 | 29.4 | 14.4 | - - UCIP211C - | - - UCIP211CD - | - - 76 - | - - 3 - | - - 5.3 - | - - UCIP211FC - | - - UCIP211FCD - | - - 99 - | - - 3 29/32 - | - - 6.3 - | ||||||||||||
60 | 2 1/4 2 3/8 2 7/16 | 3 5/32 80 | 10 1/4 260 | 2 3/4 70 | 7 7/8 200 | 7/8 22 | 1 3/16 30 | 6 3/32 155 | 2.563 65.1 | 1.000 25.4 | 3/4 M20 | UCIP212-36 UCIP212 UCIP212-38 UCIP212-39 | IP212 | UC212-36 UC212 UC212-38 UC212-39 | 7.2 7.2 7.2 7.2 | 52.4 | 36.2 | 14.4 | - UCIP212C - - | - UCIP212CD - - | - 89 - - | - 3 1/2 - - | - 7.2 - - | - UCIP212FC - - | - UCIP212FCD - - | - 114 - - | - 4 1/2 - - | - 8.7 - - | ||||||||||||
65 | 2 1/2 | 3 35/64 90 | 11 1/32 280 | 2 3/4 70 | 8 21/32 220 | 7/8 22 | 1 3/16 30 | 6 25/32 172 | 2.563 65.1 | 1.000 25.4 | 3/4 M20 | UCIP213-40 UCIP213 | IP213 | UC213-40 UC213 | 8.8 8.8 | 57.2 | 40.1 | 14.4 | - UCIP213C | - UCIP213CD | - 89 | - 3 1/2 | - 8.8 | - UCIP213FC | - UCIP213FCD | - 114 | - 4 1/2 | - 10.5 | ||||||||||||
2 1/2 | 4 21/64 110 | 12 7/32 310 | 2 3/4 70 | 9 27/32 250 | 7/8 22 | 1 3/16 30 | 8 3/16 208 | 2.953 75 | 1.181 30 | 3/4 M20 | UCIP313-40 UCIP313 | IP313 | UC313-40 UC313 | 13.4 13.4 | 92.7 | 59.9 | 13.2 | - - | - - | - - | - - | - - | - UCIP313C | - UCIP313CD | - 122 | - 4 13/16 | - 15.5 | |||||||||||||
70 | 2 3/4 | 4 21/64 110 | 13 330 | 2 15/16 75 | 10 5/8 270 | 31/32 25 | 1 3/8 35 | 8 15/32 215 | 3.071 78 | 1.299 33 | 7/8 M22 | UCIP314-44 UCIP314 | IP314 | UC314-44 UC314 | 15.3 15.3 | 104 | 68.2 | 13.2 | - - | - - | - - | - - | - - | - UCIP314C | - UCIP314CD | - 124 | - 4 7/8 | - 17.6 | ||||||||||||
75 | 2 15/16 3 | 4 23/32 120 | 13 3/8 340 | 2 15/16 75 | 11 1/32 280 | 31/32 25 | 1 3/8 35 | 9 1/16 230 | 3.228 82 | 1.260 32 | 7/8 M22 | UCIP315-47 UCIP315 UCIP315-48 | IP315 | UC315-47 UC315 UC315-48 | 17.6 17.6 17.6 | 113 | 77.2 | 13.2 | - - - | - - - | - - - | - - - | - - - | - UCIP315C - | - UCIP315CD - | - 134 - | - 5 9/32 - | - 20.1 - | ||||||||||||
80 | - | 4 23/32 120 | 13 25/32 350 | 3 11/32 85 | 11 27/64 290 | 31/32 25 | 1 9/16 40 | 9 1/4 235 | 3.386 86 | 1.339 34 | 7/8 M22 | UCIP316 | IP316 | UC316 | 20.3 | 123 | 86.7 | 13.3 | - | - | - | - | - | UCIP316C | UCIP316CD | 138 | 5 7/16 | 23.2 | ||||||||||||
85 | - | 5 1/8 130 | 14 9/16 370 | 3 11/32 85 | 12 13/64 310 | 31/32 25 | 1 9/16 40 | 10 1/32 255 | 3.780 96 | 1.575 40 | 7/8 M22 | UCIP317 | IP317 | UC317 | 25.9 | 133 | 96.8 | 13.3 | - | - | - | - | - | UCIP317C | UCIP317CD | 146 | 5 3/4 | 29.2 | ||||||||||||
90 | 3 1/2 | 5 1/8 130 | 15 3/4 400 | 3 11/32 85 | 13 330 | 1 5/32 29 | 1 25/32 45 | 10 1/4 260 | 3.780 96 | 1.575 40 | 1 M27 | UCIP318-56 UCIP318 | IP318 | UC318-56 UC318 | 28.6 28.6 | 143 | 107 | 13.3 | - - | - - | - - | - - | - - | - UCIP318C | - UCIP318CD | - 150 | - 5 29/32 | - 32.4 | ||||||||||||
95 | - | 5 29/32 150 | 16 5/32 410 | 3 11/32 85 | 13 25/64 340 | 1 5/32 29 | 1 25/32 45 | 11 7/32 285 | 4.055 103 | 1.614 41 | 1 M27 | UCIP319 | IP319 | UC319 | 31.7 | 153 | 119 | 13.3 | - | - | - | - | - | UCIP319C | UCIP319CD | 162 | 6 3/8 | 36 | ||||||||||||
100 | 3 15/16 4 | 5 29/32 150 | 16 15/16 430 | 3 11/32 85 | 14 11/64 360 | 1 5/32 29 | 1 25/32 45 | 11 5/8 295 | 4.252 108 | 1.654 42 | 1 M27 | UCIP320 UCIP320-63 UCIP320-64 | IP320 | UC320 UC320-63 UC320-64 | 36.9 36.9 36.9 | 173 | 141 | 13.2 | - - - | - - - | - - - | - - - | - - - | UCIP320C - - | UCIP320CD - - | 174 - - | 6 27/32 - - | 42.5 - - | ||||||||||||
110 | - | 6 11/16 170 | 19 9/32 490 | 3 15/16 100 | 16 9/64 410 | 1 1/4 32 | 1 31/32 50 | 13 3/16 335 | 4.606 117 | 1.811 46 | 1 1/8 M30 | UCIP322 | IP322 | UC322 | 52.4 | 205 | 180 | 13.2 | - | - | - | - | - | UCIP322C | UCIP322CD | 188 | 7 13/32 | 59.2 | ||||||||||||
120 | - | 6 11/16 170 | 20 3/32 510 | 3 15/16 100 | 16 59/64 430 | 1 1/4 32 | 1 31/32 50 | 13 19/32 345 | 4.961 126 | 2.008 51 | 1 1/8 M30 | UCIP324 | IP324 | UC324 | 58.7 | 207 | 185 | 13.5 | - | - | - | - | - | UCIP324C | UCIP324CD | 196 | 7 23/32 | 68.2 | ||||||||||||
130 | - | 7 7/8 200 | 21 21/32 550 | 4 11/32 110 | 18 1/2 470 | 1 1/4 32 | 1 31/32 50 | 15 11/32 390 | 5.315 135 | 2.126 54 | 1 1/8 M30 | UCIP326 | IP326 | UC326 | 76.2 | 229 | 214 | 13.6 | - | - | - | - | - | UCIP326C | UCIP326CD | 214 | 8 7/16 | 88.3 | ||||||||||||
140 | - | 7 7/8 200 | 23 7/32 590 | 4 11/32 110 | 19 11/16 500 | 1 3/8 35 | 2 5/32 55 | 15 3/4 400 | 5.709 145 | 2.323 59 | 1 1/4 M33 | UCIP328 | IP328 | UC328 | 87 | 253 | 246 | 13.6 | - | - | - | - | - | UCIP328C | UCIP328CD | 222 | 8 3/4 | 102 | ||||||||||||
Remarks 1. In Part No. of unit and units with covers, fi tting codes follow bore diameter numbers. (See Table 10.5 in P.62.) | 3. As for the triple seal type product, suffi x code L3 follows the Part No. of unit or bearing. | |||||||||||||||||||||||||||||||||||||||
2. Part No. of applicable grease fi ttings are shown below. | (Example of Part No. : UCIP208JL3, UC208L3) | |||||||||||||||||||||||||||||||||||||||
A-1/4-28UNF ............. 208~210 | 4. As for the dimensions and forms of applicable bearings, see the dimensional tables of ball bearing for unit. | |||||||||||||||||||||||||||||||||||||||
A-R1/8 .......................... 211~213, 313~328 | 5. Housings of nodular graphite cast iron are also available. |
Part Number |
---|
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow Type | Pillow Type, Category | Thick Wall |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw Type | Unit Body Material | Cast Iron | Rolling Element Material | Bearing Steel |
Surface Treatment | No | Fit | J7 | Stroke | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy