(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Rotary Stages

Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 20 Days or Less
  • 26 Days or Less
  1. 1
  • Rotating Stage (Fine Adjustment Type)

    Rotating Stage (Fine Adjustment Type)

    Suruga Seiki

    A rotary stage capable of course and fine adjustment, slide guide type.[Features]・ This is a slide guide type stage that can perform coarse adjustment 360° rotation and fine adjustment (micrometer head).・ It can be used for a wide range of purposes from research and development to device integration.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Manual Rotary Stages - Fitted Joint, Micrometer Head, High Precision, RPG

    Manual Rotary Stages - Fitted Joint, Micrometer Head, High Precision, RPG

    MISUMI

    Micrometer equipped rotary stages capable of fine feeds.

    • Volume Discount
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rotating Stage (Manual Stage)

    Rotating Stage (Manual Stage)

    Chuo Precision Industrial

    [Features]· Rotating stage with different micro-feeding methods.· Each stage simultaneously grips the table surface to rotate 360 degrees with coarse motion.· Units that can do micro-feeding can grip the table surface to rotate 360 degrees with coarse motion.· Micro motions take place on the micro meter head on the flutter clamp.· Units that can do micro-feeding can make fine movements behind the flutter clamp.· Can be widely used i...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Slim Rotary Gear Stage (Manual)

    Slim Rotary Gear Stage (Manual)

    Chuo Precision Industrial

    A rotating stage using worm gears for the feeding method.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Manual Rotary Stages - Fitted Joint, Coarse Feed, High Precision, REG

    Manual Rotary Stages - Fitted Joint, Coarse Feed, High Precision, REG

    MISUMI

    Suitable for Angle Adjustments, etc. of LED Lamps, Sensors, etc

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Manual Rotary Stages - Cross Roller Bearing, Stainless Steel, High Precision, RPGS

    Manual Rotary Stages - Cross Roller Bearing, Stainless Steel, High Precision, RPGS

    MISUMI

    Stainless steel material used has improved rigidity.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Manual Rotary Stages - Cross Roller Bearing, Through Hole, High Precision, RPGT

    Manual Rotary Stages - Cross Roller Bearing, Through Hole, High Precision, RPGT

    MISUMI

    There is a through hole in the center of the stage allowing passages of laser, wiring and etc.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Manual Rotary Stages - Fitted Joint, Feed Screw, High Precision, RPGE

    Manual Rotary Stages - Fitted Joint, Feed Screw, High Precision, RPGE

    MISUMI

    Small diameter rotary stage capable of fine screw feeds.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 12 Days or more
  • Manual Rotary Stages - Standard, Fitted Joint, RTRM/RTRS

    Manual Rotary Stages - Standard, Fitted Joint, RTRM/RTRS

    MISUMI

    Rotary stages capable of micrometer-based fine feeds as well as of rough adjustment.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Manual Rotary Stages - Standard, Fitted Joint, Micrometer Head, RTSS

    Manual Rotary Stages - Standard, Fitted Joint, Micrometer Head, RTSS

    MISUMI

    Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rotating Stage (Cross Roller Bearing Type)

    Rotating Stage (Cross Roller Bearing Type)

    Suruga Seiki

    A rotary stage capable of course and fine adjustment, cross roller guide type.・ Rigidity is improved compared to the slide guide type.・ It is possible to perform fine positioning after rough positioning.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rotating Stage (Cross Roller Bearing Type Stainless Steel Specifications)

    Rotating Stage (Cross Roller Bearing Type Stainless Steel Specifications)

    Suruga Seiki

    A stainless steel rotary stage, cross roller guide type.[Features]・ It is a stage that uses crossed roller bearings that can perform coarse adjustment 360° rotation and fine adjustment (micrometer head).・ high stiffness with stainless steel specifications.・ Fine positioning is possible.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Coarse/Fine Motion Rotation Stages, TKSP/TAKS

    Coarse/Fine Motion Rotation Stages, TKSP/TAKS

    NBK

    A coarse-movement / micromotion rotating stage. The stage rotates by coarse movement by loosening the coarse-movement / micromotion changeover clamp. By tightening the clamp, the stage rotates by micromotion using the micrometer.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 11 Days or more
  • Through Beam Fine Rotating Stage (Manual Stage)

    Through Beam Fine Rotating Stage (Manual Stage)

    Chuo Precision Industrial

    [Features]· It is a through beam rotating stage which uses fitting method for the moving guide.· There are two mounting methods of the micrometer head: standard (right facing) and reverse micro (left facing). You can select the operation direction.· Coarse 360° rotation is also possible by grabbing the table.· Micro motions take place on the micro meter head on the flutter clamp.· By clamping both the coarse and fine movements, it can...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Fine Rotating Slim Stage (Manual Stage)

    Fine Rotating Slim Stage (Manual Stage)

    Chuo Precision Industrial

    [Features]· A rotating stage that uses fitting to the movement guide, a higher precision and higher rigidity V groove, and a cross roller.· There are two mounting methods for the micrometer head: standard (right facing) and reverse micro (left facing). Selectable operational direction.· Coarse 360° rotation is also possible by gripping the table.· Micro motions take place on the micro meter head on the flutter clamp.· By clamping both the...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Through Beam Precision Fine Rotating Stage (Manual Stage)

    Through Beam Precision Fine Rotating Stage (Manual Stage)

    Chuo Precision Industrial

    This is a rotating stage of φ 30 mm size with different micro-feeding methods.[Features]· It is a rotating stage of φ 30 mm size with different micro-feeding methods.· Each stage simultaneously grips the table surface to rotate 360 degrees with rough motion.· Units that support micro-feeding can make fine movements behind the flutter clamp.· Can be widely used for applications requiring the positioning of cameras, sensors, and other items

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • High-Grade Fine-Movement Rotating Stage (Manual Stage)

    High-Grade Fine-Movement Rotating Stage (Manual Stage)

    Chuo Precision Industrial

    [Features]· Rotating stage that allows feeding by coarse and fine movement.· Standard type and symmetric type which can be configured to be symmetrical.· Verniers attached on both left and right sides allow position reading on either of the two sides.· Coarse 360° rotation is also possible by gripping the table.· Micro motions take place on the micro meter head on the flutter clamp.· By clamping both the coarse and fine movemen...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Rotating Stage BRE Series

    Rotating Stage BRE Series

    Suruga Seiki

    A square rotary stage that is easy to combine with stages of the same size.

    • Volume Discount
    CAD :
    2D
    Days to Ship: 13 Days or more
  • Rotating Stage KTS

    Rotating Stage KTS

    Miruc Optical

    A stage that smoothly rotates 360°

    • Volume Discount
    CAD :
    2D
    Days to Ship: 12 Days or more

Loading...

  1. 1

Related Categories to Manual Rotary Stages