(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Rotary Stages - Standard, Fitted Joint, Micrometer Head, RTSS

Manual Rotary Stages - Standard, Fitted Joint, Micrometer Head, RTSS
  • Volume Discount

Guide-integrated Linear Ball mechanism achieves high load capacity while ensuring accuracy.

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Part Number

Configured Part Number is shown.

[Standard] Rotary, Micrometer Head:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessories: Stainless Steel Hex Socket Low Head Cap Screws RTSS40 (M3-6, 3 pcs.),
RTSS60 (M4-8, 3 pcs.)

Specifications

Part Number
RTSS40
Part NumberStage Surface
(mm)
Rotation
(°)
Load Capacity
(N)
Resolution
("/Scale)
Parallelism
(µm)
Weight
(kg)
TypeNo.
RTSS4040x40±109.8≈1´51"500.14
6060x6029.4≈1´12"0.26
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTSS40
RTSS60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
1 Piece(s)Available

8 Days or more

109.84040
1 Piece(s)Available

8 Days or more

1029.46060
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)

Loading...

  1. 1

Example

[Standard] Rotary, Micrometer Head:Related Image

Basic Information

Table Shape Square shape Allowable Load (Range)(N) 5~30 Travel Distance (Fine)(deg) ±10°
Feeding Method Micrometer Heads Guiding Mechanism ground glass joint Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Overall Height H (Range)(mm) 15.1~20 Stroke (α Angle)(deg) ±10
Table Size (Thickness) H(mm) 20 Through Hole (Table Center Hole) No Table Parallelism(µm) 50
Feed Knob Position Side Reversed Standard Feed method (micrometer type) Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.