(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotating Stage (Fine Adjustment Type)

Rotating Stage (Fine Adjustment Type)
  • Volume Discount

A rotary stage capable of course and fine adjustment, slide guide type.
[Features]
・ This is a slide guide type stage that can perform coarse adjustment 360° rotation and fine adjustment (micrometer head).
・ It can be used for a wide range of purposes from research and development to device integration.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B43-25
B43-25R
B43-38N
B43-38NR
B43-60N
B43-60NR
B43-85N
B43-85NR
B43-110N
B43-110NR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Allowable Load (Range)
(N)
Travel Distance (Fine)
(deg)
Feeding Method Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
1 Piece(s)Available

8 Days or more

10~40mm5~30±3°Feed Screw1~15249.81350Standard-Knob Operation1mm
1 Piece(s)Available

11 Days or more

10~40mm5~30±3°Feed Screw1~15249.81350Right and Left-Knob Operation1mm
1 Piece(s)Available

11 Days or more

10~40mm5~30±5°Micrometer Head15.1~20389.82020StandardStandard-0.5mm
1 Piece(s)Available

8 Days or more

10~40mm5~30±5°Micrometer Head15.1~20389.82020Right and LeftStandard-0.5mm
1 Piece(s)Available

8 Days or more

1041~70mm5~30±5°Micrometer Head20.1~256029.42520StandardStandard-0.5mm
1 Piece(s)Available

8 Days or more

1041~70mm5~30±5°Micrometer Head20.1~256029.42520Right and LeftStandard-0.5mm
1 Piece(s)Available

8 Days or more

1071~100mm30.1~50±5°Micrometer Head20.1~258539.22520StandardStandard-0.5mm
1 Piece(s)Available

8 Days or more

1071~100mm30.1~50±5°Micrometer Head20.1~258539.22520Right and LeftStandard-0.5mm
1 Piece(s)Available

8 Days or more

10101mm~30.1~50±5°Micrometer Head20.1~25110492520StandardStandard-0.5mm
1 Piece(s)Available

11 Days or more

10101mm~30.1~50±5°Micrometer Head20.1~25110492520Right and LeftStandard-0.5mm

Loading...

  1. 1

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Guiding Mechanism ground glass joint
Table Material Aluminum Table Surface Treatment Black Anodize Through Hole (Table Center Hole) Presence
Feed Knob Position Side Clamp Standard

Additional Products in this Category

Tech Support