(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Rotary Stages - Standard, Fitted Joint, RTRM/RTRS

Manual Rotary Stages - Standard, Fitted Joint, RTRM/RTRS
  • Volume Discount

Rotary stages capable of micrometer-based fine feeds as well as of rough adjustment.

  • inCAD Components
[Standard] Rotary Stages:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
RTRM40-R
RTRS60-L
■Rotary Stages
[ ! ]High Precision Stage Existing Product: RPG (Click here)
Part NumberStage Surface (mm)RotationLoad Capacity (N)Weight
(kg)
TypeNo.Micrometer Head Position
RTRM (W/ Scale)RTRS (No Scale)40R (Standard)
L
(Reversed)
Ø40Coarse 360°
Fine Feed ±5°
9.80.10
60Ø6029.40.27
80Ø8039.20.46
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Bottom plate can be mounted from the top or the bottom. >> (Ref.) Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTRM40-L
RTRM40-R
RTRM60-L
RTRM60-R
RTRM80-L
RTRM80-R
RTRS40-L
RTRS40-R
RTRS60-L
RTRS60-R
RTRS80-L
RTRS80-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Allowable Load (Range)
(N)
Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
Reversed Scale
1 Piece(s)Available

8 Days or more

10~40mm5~3015.1~20409.820Right and LeftProvided
1 Piece(s)Available

8 Days or more

10~40mm5~3015.1~20409.820StandardProvided
1 Piece(s)Available

8 Days or more

1041~70mm5~3020.1~256029.425Right and LeftProvided
1 Piece(s)Available

8 Days or more

1041~70mm5~3020.1~256029.425StandardProvided
1 Piece(s)Available

8 Days or more

1071~100mm30.1~5020.1~258039.225Right and LeftProvided
1 Piece(s)Available

8 Days or more

1071~100mm30.1~5020.1~258039.225StandardProvided
1 Piece(s)Available

8 Days or more

10~40mm5~3015.1~20409.820Right and LeftNone
1 Piece(s)Available

8 Days or more

10~40mm5~3015.1~20409.820StandardNone
1 Piece(s)Available

8 Days or more

1041~70mm5~3020.1~256029.425Right and LeftNone
1 Piece(s)Available

8 Days or more

1041~70mm5~3020.1~256029.425StandardNone
1 Piece(s)Available

8 Days or more

1071~100mm30.1~5020.1~258039.225Right and LeftNone
1 Piece(s)Available

8 Days or more

1071~100mm30.1~5020.1~258039.225StandardNone

Loading...

  1. 1
 

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5°
Feeding Method Micrometer Heads Guiding Mechanism ground glass joint Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±5
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp P (For Opposed Clamp)
Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.