(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Rotating Stage (Cross Roller Bearing Type)

Rotating Stage (Cross Roller Bearing Type)
  • Volume Discount

A rotary stage capable of course and fine adjustment, cross roller guide type.
・ Rigidity is improved compared to the slide guide type.
・ It is possible to perform fine positioning after rough positioning.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B44-85N
B44-85NR
B47-100AN
B47-100ANR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Table Size (Thickness) H
(mm)
Reversed
1 Piece(s)Available

8 Days or more

1020.1~258525Standard
1 Piece(s)Available

11 Days or more

1020.1~258525Right and Left
1 Piece(s)Available

8 Days or more

1015.1~2010020Standard
1 Piece(s)Available

11 Days or more

1015.1~2010020Right and Left

Loading...

  1. 1

Basic Information

Table Shape Circular form Table Size (Range)(mm) 71~100mm Allowable Load (Range)(N) 50.1~100
Feed (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5° Feeding Method Micrometer Head
Guiding Mechanism Cross Roller Bearing Table Material Aluminum Table Surface Treatment Black Anodize
Allowable Load(N) 58.8 Through Hole (Table Center Hole) Presence Table Parallelism(µm) 50
Feed Knob Position Side Clamp Standard Feed method (micrometer type) Standard
Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support