(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Rotary Stages - Fitted Joint, Coarse Feed, High Precision, REG

Manual Rotary Stages - Fitted Joint, Coarse Feed, High Precision, REG

Move the mouse over the image to zoom

  • Volume Discount

Suitable for Angle Adjustments, etc. of LED Lamps, Sensors, etc

  • inCAD Components
Revolving Stages - Slide Guide, Economy:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
REG40
Part NumberStage Surface (mm)RotationResolutionLoad Capacity (N)Eccentricity (mm)Weight
(kg)
Accessories (4 pcs.)
TypeNo.HorizontalVerticalType M-L
REG25Ø25Coarse 360°29.49.80.050.02SCB2-5
40Ø4049.016.30.06SCB4-8
60Ø6068.622.80.20SCB4-8
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ NG ]REG25 can not be combined with other stages.
[ ! ]Can be combined with XWG (Click here), XYWG (Click here), ZWG (Click here), XLWG (Click here), ZLWG (Click here) and Dovetail Stages (Click here~Click here). (RG60 requires XPLT60 on Click here.)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
REG25
REG40
REG60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Allowable Load (Range)
(N)
Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

10~40mm5~301~152529.412.5
1 Piece(s)Available

8 Days or more

10~40mm30.1~5015.1~20404920
1 Piece(s)Available

8 Days or more

1041~70mm50.1~10020.1~256068.625

Loading...

  1. 1
 

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Feeding Method Feed Knob
Guiding Mechanism ground glass joint Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Stroke (θ Angle)(deg) 360 Through Hole (Table Center Hole) No Feed Knob Position Side
Clamp Standard Reversed Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.