(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Rotary Stages - Fitted Joint, Micrometer Head, High Precision, RPG

Manual Rotary Stages - Fitted Joint, Micrometer Head, High Precision, RPG

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Micrometer equipped rotary stages capable of fine feeds.

  • inCAD Components
[High Precision] Rotary Stages - Micrometer Head:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
RPG38
[ ! ]Standard Stage Similar Products (available for limited sizes only): RTRS (Click here), RTRM (Click here).
Part NumberStage Surface
(mm)
RotationResolutionLoad Capacity (N)Eccentricity (mm)Weight (kg)Accessories (4 pcs.)
TypeNo.VernierMicrometerHorizontalTypeM-L
RPG38Ø38Coarse 360°
Fine Feed ±5°
0.2°≈1'26"/Scale Graduation9.80.050.09SCB3-8
60Ø60≈ 55"/Scale Graduation29.40.28SCB4-10
85Ø850.1°≈ 43"/Scale Graduation39.20.48SCB4-8
110Ø110≈ 34"/Scale Graduation49.00.75SCB4-8
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob can be increased in diameter by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head knob can be extended. >> Click here
[ ! ]Coarse Clamps and Opposed Clamps are available for sale as special order items. Contact our customer service.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[High Precision] Rotary Stages - Micrometer Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RPG38
RPG60
RPG85
RPG110
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Range)
(mm)
Allowable Load (Range)
(N)
Overall Height H (Range)
(mm)
Table Size (Dia.) D
(Ø)
Allowable Load
(N)
Table Size (Thickness) H
(mm)
1 Piece(s)Available

8 Days or more

10~40mm5~3015.1~20389.820
1 Piece(s)Available

8 Days or more

1041~70mm5~3020.1~256029.425
1 Piece(s)Available

8 Days or more

1071~100mm30.1~5020.1~258539.225
1 Piece(s)Available

8 Days or more

10101mm~30.1~5020.1~251104925

Loading...

  1. 1

More Information

 

Basic Information

Table Shape Circular form Feed (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5°
Feeding Method Micrometer Head + Coarse Feed Handle Guiding Mechanism ground glass joint Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Stroke (θ Angle)(deg) 360 Stroke (α Angle)(deg) ±5
Through Hole (Table Center Hole) With Through Hole Feed Knob Position Side Clamp P (For Opposed Clamp)
Reversed Standard Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.