(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A stainless steel rotary stage, cross roller guide type.
[Features]
・ It is a stage that uses crossed roller bearings that can perform coarse adjustment 360° rotation and fine adjustment (micrometer head).
・ high stiffness with stainless steel specifications.
・ Fine positioning is possible.
Part Number
Configured Part Number is shown.
Table Shape | Circular form | Table Size (Range)(mm) | 41~70mm | Allowable Load (Range)(N) | 30.1~50 |
---|---|---|---|---|---|
Feed (Coarse)(deg) | 360° | Travel Distance (Fine)(deg) | ±5° | Feeding Method | Micrometer Head |
Guiding Mechanism | Cross Roller Bearing | Table Material | Stainless Steel | Table Surface Treatment | No |
Overall Height H (Range)(mm) | 20.1~25 | Table Size (Dia.) D(Ø) | 60 | Allowable Load(N) | 49 |
Stroke (θ Angle)(deg) | 360 | Stroke (α Angle)(deg) | ±5 | Table Size (Thickness) H(mm) | 25 |
Through Hole (Table Center Hole) | Presence | Table Parallelism(µm) | 50 | Feed Knob Position | Side |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy