(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Proximity Sensor Accessories - Flags
MISUMI
[Quantity Discount Available]18% off for 30 pcs. or more.
Days to Ship: | 9 Days or more |
---|
Sensor BracketSingle Plate TypeFor Proximity Sensor (Screw Type)With L Left 90° Type
Iwata Manufacturing
For complete product overview and details on Sensor BracketSingle Plate TypeFor Proximity Sensor (Screw Type)With L Left 90° Type see the sections below:
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide HD (High Rigidity) Type
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Z Type HD (high rigidity) Sensor Bracket: Single Plate Type for Proximity Sensors (screw type)
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Sensor Bracket, Single Plate Type for Proximity Sensor, Quick Mount
Iwata Manufacturing
•Surface Treatment: Electroless Nickel Plating
Days to Ship: | 11 Days or more |
---|
Proximity Sensor Accessories - Brackets, T-Shaped
MISUMI
Proximity sensor holder for M8 and 12.
Days to Ship: | Same day or more |
---|
Show Stock Products
Proximity Sensor Accessories - Flag Brackets
MISUMI
[Features]·The tapped hole size can be selected from three sizes, M10, M12, and M16.
Days to Ship: | 8 Days or more |
---|
Proximity Sensor Accessories - Disc Sensor, with Set Screw
MISUMI
[Features]·It can be used as a dog for sensors.
Days to Ship: | 8 Days or more |
---|
Proximity Sensor Accessories - Disc Sensor, with Slit, with Set Screw
MISUMI
[Features]·It can be used as a dog for sensors.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sensor Bracket, L Shaped Proximity Sensor Bracket
Iwata Manufacturing
•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6
Days to Ship: | 8 Days or more |
---|
Sensor Bracket, Z Shaped Proximity Sensor Bracket
Iwata Manufacturing
•Material: Low Carbon Steel
•Surface Treatment: Electroless Nickel Plating
•Plate Thickness (mm): 1.6
Days to Ship: | 11 Days or more |
---|
Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type), Straight Type
Iwata Manufacturing
Single plate for proximity sensor (screw type), straight type. Bracket for mounting proximity sensor.
Days to Ship: | 8 Days or more |
---|
Sensor Bracket: Single Plate Type L Type for Proximity Sensors (screw type)
Iwata Manufacturing
Sensor bracket, single plate type, L-shaped, for proximity sensor (screw type). Material / surface treatment: selectable from stainless steel or steel / cathodic electrodeposition coating: black.
Days to Ship: | 8 Days or more |
---|
Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide Type
Iwata Manufacturing
Material/surface treatment: stainless steel (SUS304), steel (SPCC) / cathodic electrodeposition coating: black
Days to Ship: | 8 Days or more |
---|
L Rotating Type Sensor Bracket: Single Plate Type for Proximity Sensors (screw type)
Iwata Manufacturing
•Material: 304 Stainless Steel
Days to Ship: | 8 Days or more |
---|
Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Space Saving Type
Iwata Manufacturing
L-shaped space saving type for proximity sensor (screw type). Material / surface treatment: stainless steel (SUS304) or steel (SPCC) / cathodic electrodeposition coating: black
Days to Ship: | 8 Days or more |
---|
Sensor Bracket: Single Plate Type with L Right 90° Angle for Proximity Sensors (screw type)
Iwata Manufacturing
For complete product overview and details on Sensor Bracket: Single Plate Type with L Right 90° Angle for Proximity Sensors (screw type) see the sections below:
Days to Ship: | 8 Days or more |
---|
Sensor Bracket: Single Plate Z Type for Proximity Sensors (screw type)
Iwata Manufacturing
Z-shaped sensor bracket single plate type for proximity sensor (screw type). Material / surface treatment: stainless steel (SUS304) or steel (SPCC) / cathodic electrodeposition coating: black
Days to Ship: | 8 Days or more |
---|
Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Type HD (High Rigidity) Type
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black
Days to Ship: | 11 Days or more |
---|
Iwata Manufacturing
•Material: 6063BE Aluminum Alloy
•Thickness (mm): 6
•Width W (mm): 15
Days to Ship: | 8 Days or more |
---|
Iwata Manufacturing
•Material: 6063BE Aluminum Alloy
•Thickness (mm): 6
•Width W (mm): 15
Days to Ship: | 8 Days or more |
---|
Iwata Manufacturing
•Material: PA (66N)black
For complete product overview and details on Sensor Bracket, Flexible, Resin / Sensor Attachment, Proximity Sensor Attachment (for Round Shafts / Square Shafts) see the sections below:
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| |||||||||||||||||||||||||
Brand | MISUMI | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | MISUMI | MISUMI | MISUMI | MISUMI | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing | Iwata Manufacturing |
Product Series | Sensor BracketSingle Plate TypeFor Proximity Sensor (Screw Type)With L Left 90° Type | Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide HD (High Rigidity) Type | Z Type HD (high rigidity) Sensor Bracket: Single Plate Type for Proximity Sensors (screw type) | Sensor Bracket, Single Plate Type for Proximity Sensor, Quick Mount | Proximity Sensor Accessories - Disc Sensor, with Slit, with Set Screw | Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type), Straight Type | Sensor Bracket: Single Plate Type L Type for Proximity Sensors (screw type) | Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide Type | L Rotating Type Sensor Bracket: Single Plate Type for Proximity Sensors (screw type) | Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Space Saving Type | Sensor Bracket: Single Plate Type with L Right 90° Angle for Proximity Sensors (screw type) | Sensor Bracket: Single Plate Z Type for Proximity Sensors (screw type) | Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Type HD (High Rigidity) Type | ||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 9 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 11 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Specifications |
|
|
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy