(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor BracketSingle Plate TypeFor Proximity Sensor (Screw Type)HD (High Rigidity) Type With L Left 90° Type

Sensor BracketSingle Plate TypeFor Proximity Sensor (Screw Type)HD (High Rigidity) Type With L Left 90° Type
  • Volume Discount

•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black

PDF

Part Number
FS12LH040-G
FS12LH040-H
FS12LH050-G
FS12LH050-H
FS18LH040-G
FS18LH040-H
FS18LH050-G
FS18LH050-H
FS30LH050-G
FS30LH050-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

11 Days or more

10404.540M126643
1 Piece(s)Available

11 Days or more

10406.040M126643
1 Piece(s)Available

11 Days or more

10404.550M127643
1 Piece(s)Available

11 Days or more

10406.050M127643
1 Piece(s)Available

11 Days or more

10404.540M186643
1 Piece(s)Available

11 Days or more

10406.040M186643
1 Piece(s)Available

11 Days or more

10404.550M187643
1 Piece(s)Available

11 Days or more

10406.050M187643
1 Piece(s)Available

11 Days or more

10504.550M308256
1 Piece(s)Available

11 Days or more

10506.050M308256

Loading...

  1. 1
 

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black

Additional Products in this Category

Tech Support