(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Right 90° Angle Included HD (High Rigidity) Type

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Right 90° Angle Included HD (High Rigidity) Type
  • Volume Discount

•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black

PDF

Part Number
FS12LJ040-G
FS12LJ040-H
FS12LJ050-G
FS12LJ050-H
FS18LJ040-G
FS18LJ040-H
FS18LJ050-G
FS18LJ050-H
FS30LJ050-G
FS30LJ050-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

11 Days or more

10404.540M126643
1 Piece(s)Available

11 Days or more

10406.040M126643
1 Piece(s)Available

11 Days or more

10404.550M127643
1 Piece(s)Available

11 Days or more

10406.050M127643
1 Piece(s)Available

11 Days or more

10404.540M186643
1 Piece(s)Available

11 Days or more

10406.040M186643
1 Piece(s)Available

11 Days or more

10404.550M187643
1 Piece(s)Available

11 Days or more

10406.050M187643
1 Piece(s)Available

11 Days or more

10504.550M308256
1 Piece(s)Available

11 Days or more

10506.050M308256

Loading...

  1. 1
 

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black

Additional Products in this Category

Tech Support