(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Proximity Sensor Accessories - Disc Sensor, with Set Screw

Proximity Sensor Accessories - Disc Sensor, with Set Screw

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·It can be used as a dog for sensors.

  • inCAD Components
Switch Flags - Setscrew, Flat with Tapped Hole:Related Image
・Materials
Shaft BoreType[ M ]Material[ S ]Surface Treatment[ A ]Accessories
Disc Type with Through HoleDSS1045 Carbon SteelBlack OxideSet Screw 2 pcs.
Disc Type with Tapped HoleDMG, DMGFSSet Screw 2 pcs. / Brass Ball 2 pcs.

Specifications

Part Number-d, M
TypeD
DSS25-8
■With Through Hole and Set Screw
Part Numberd
TypeD
DSS258
3010
401216
50
[ ! ]For orders larger than indicated quantity, please request a quotation.

■With Tapped Hole and Set Screw
Part NumberM (Coarse)
TypeD
DMG258
30810
401216
50
DMGFS4012
501216
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DMG25-8
DMG30-8
DMG30-10
DMG40-12
DMG40-16
DMG50-12
DMG50-16
DMGFS40-12
DMGFS50-12
DMGFS50-16
DSS25-8
DSS30-10
DSS40-12
DSS40-16
DSS50-12
DSS50-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType O.D. D
(mm)
M (Coarse) I.D. d
(mm)
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw258-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw308-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw3010-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw4012-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw4016-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw5012-
1 Piece(s)Available

8 Days or more

10Disc Type with Tapped Hole, Set Screw5016-
1 Piece(s)Available

8 Days or more

10Stepped Type with Tapped Hole, Set Screw4012-
1 Piece(s)Available

8 Days or more

10Stepped Type with Tapped Hole, Set Screw5012-
1 Piece(s)Available

8 Days or more

10Stepped Type with Tapped Hole, Set Screw5016-
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw25-8
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw30-10
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw40-12
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw40-16
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw50-12
1 Piece(s)Available

8 Days or more

10Disc Type with Through Hole and Set Screw50-16

Loading...

  1. 1

More Information

Limit Switch Flags >> Click here
 

Additional Products in this Category

Complementary Products

Tech Support