(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z Type HD (high rigidity) Sensor Bracket: Single Plate Type for Proximity Sensors (screw type)

Z Type HD (high rigidity) Sensor Bracket: Single Plate Type for Proximity Sensors (screw type)
  • Volume Discount

•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black

PDF

Part Number
FS12ZT050-30G
FS12ZT050-30H
FS12ZT070-30G
FS12ZT070-30H
FS18ZT050-30G
FS18ZT050-30H
FS18ZT070-30G
FS18ZT070-30H
FS30ZT050-40G
FS30ZT050-40H
FS30ZT070-40G
FS30ZT070-40H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Reference dimension A2
(mm)
Compatible sensor size Length L
(mm)
1 Piece(s)Available

11 Days or more

10404.55030M1266
1 Piece(s)Available

11 Days or more

10406.05030M1266
1 Piece(s)Available

11 Days or more

10404.57030M1266
1 Piece(s)Available

11 Days or more

10406.07030M1266
1 Piece(s)Available

11 Days or more

10404.55030M1870
1 Piece(s)Available

11 Days or more

10406.05030M1870
1 Piece(s)Available

11 Days or more

10404.57030M1870
1 Piece(s)Available

11 Days or more

10406.07030M1870
1 Piece(s)Available

11 Days or more

10504.55040M3086
1 Piece(s)Available

11 Days or more

10506.05040M3086
1 Piece(s)Available

11 Days or more

10504.57040M3086
1 Piece(s)Available

11 Days or more

10506.07040M3086

Loading...

  1. 1
 

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black

Additional Products in this Category

Tech Support