(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide HD (High Rigidity) Type

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide HD (High Rigidity) Type
  • Volume Discount

•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black

Part Number

Configured Part Number is shown.

Part Number
FS12LA040-G
FS12LA040-H
FS12LA060-G
FS12LA060-H
FS12LA080-G
FS12LA080-H
FS18LA040-G
FS18LA040-H
FS18LA060-G
FS18LA060-H
FS18LA080-G
FS18LA080-H
FS30LA050-G
FS30LA050-H
FS30LA070-G
FS30LA070-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

11 Days or more

10404.540M125042
1 Piece(s)Available

11 Days or more

10406.040M125042
1 Piece(s)Available

11 Days or more

10404.560M127042
1 Piece(s)Available

11 Days or more

10406.060M127042
1 Piece(s)Available

11 Days or more

10404.580M129042
1 Piece(s)Available

11 Days or more

10406.080M129042
1 Piece(s)Available

11 Days or more

10404.540M185046
1 Piece(s)Available

11 Days or more

10406.040M185046
1 Piece(s)Available

11 Days or more

10404.560M187046
1 Piece(s)Available

11 Days or more

10406.060M187046
1 Piece(s)Available

11 Days or more

10404.580M189046
1 Piece(s)Available

11 Days or more

10406.080M189046
1 Piece(s)Available

11 Days or more

10504.550M306062
1 Piece(s)Available

11 Days or more

10506.050M306062
1 Piece(s)Available

11 Days or more

10504.570M308062
1 Piece(s)Available

11 Days or more

10506.070M308062

Loading...

  1. 1

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black

Additional Products in this Category

Tech Support