(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide Type

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Slide Type
  • Volume Discount

Material/surface treatment: stainless steel (SUS304), steel (SPCC) / cathodic electrodeposition coating: black

Part Number

Configured Part Number is shown.

Part Number
FS05LA020-S
FS05LA030-S
FS05LA040-S
FS08LA020-S
FS08LA030-S
FS08LA030-Z
FS08LA040-S
FS08LA040-Z
FS08LA050-S
FS12LA020-S
FS12LA030-S
FS12LA030-Z
FS12LA040-S
FS12LA040-Z
FS12LA050-S
FS12LA060-S
FS12LA070-S
FS12LA080-S
FS18LA020-S
FS18LA030-S
FS18LA030-Z
FS18LA040-S
FS18LA040-Z
FS18LA050-S
FS18LA060-S
FS18LA070-S
FS18LA080-S
FS30LA030-S
FS30LA040-S
FS30LA040-Z
FS30LA050-S
FS30LA060-S
FS30LA070-S
FS30LA080-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo161.520M526
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo161.530M536
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo161.540M546
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo222.020M828
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo222.030M838
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.330M838
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo222.040M848
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.340M848
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo222.050M858
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.520M1229
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.530M1239
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.630M1239
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.540M1249
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.640M1249
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.550M1259
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.560M1271
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.570M1281
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.580M1291
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.520M1830
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.530M1840
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black442.630M1840
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.540M1850
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black442.640M1850
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.550M1860
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.560M1872
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.570M1882
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo442.580M1892
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.030M3041
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.040M3051
1 Piece(s)Available

11 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black543.240M3051
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.050M3061
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.060M3074
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.070M3084
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo543.080M3094

Loading...

  1. 1

Additional Products in this Category

Tech Support