(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
[NAAMS] Locating Pin APS Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Retractable Locating Pin APQ Small Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 5 Days or more |
---|
NAAMS Locating Pin - Small Head, A&D Dimensions Configurable
MISUMI
•Shape: With Shoulder
•Style: A Lead and Head Size Configurable
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin Two Diameter Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: Diamond (2 Diameter)
•Style: A Lead and Head Size Configurable
•Shank Style: Standard / Screw Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Locating Pin APS Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Locating Pin APS Small Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Respot Pin ARP Small Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
NAAMS Retractable Locating Pin - Small Head, A&D Dimensions Configurable
MISUMI
•Shape: Without Shoulder
•Feature: Hole -h6
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin APQ Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Locating Pin APQ Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Respot Pin ARP Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Retractable Locating Pin APE Small Head
MISUMI
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
NAAMS Retractable Locating Pin - Small Head, A&E Configurable
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin 4-Way Diamond Small Head
MISUMI
•Shape: With Shoulder
•Style: A Lead and Head Size Configurable
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin APE Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Locating Pin APE Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Locating Pin APS Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Respot Pin ARE Small Head
MISUMI
•Shape: With Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
[NAAMS] Respot Pin ARP Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Standard / Screw Mount
Days to Ship: | Same day or more |
---|
Show Stock Products
NAAMS Locating Pin - Large Head, A&D Dimensions Configurable
MISUMI
•Shape: Without Shoulder
•Style: A Lead and Head Size Configurable
Days to Ship: | 15 Days or more |
---|
NAAMS Locating Pin - Large Head, A&E Dimensions Configurable
MISUMI
•Shape: Without Shoulder
•Head Shape: 4-Flats (Square Hole)
•Style: A Lead and Head Size Configurable
•Shank Style: Standard / Screw Mount
Days to Ship: | 15 Days or more |
---|
NAAMS Locating Pin - Small Head, A&E Dimensions Configurable
MISUMI
•Shape: With Shoulder
•Head Shape: 4-Flats (Square Hole)
•Style: A Lead and Head Size Configurable
•Shank Style: Standard / Screw Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin Two Diameter Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Diamond (2 Diameter)
•Style: A Lead and Head Size Configurable
•Shank Style: Standard / Screw Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Locating Pin APE Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Locating Pin APQ Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 14 Days or more |
---|
[NAAMS] Retractable Respot Pin ARE Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Respot Pin ARE Small Head
MISUMI
•Shape: Without Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.28
•Type: ARE
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Retractable Respot Pin ARP Large Head
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 14 Days or more |
---|
NAAMS Retractable Locating Pin - Large Head, A&D Dimensions Configurable
MISUMI
•Shape: Without Shoulder
•Feature: Hole -h6
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
NAAMS Retractable Locating Pin - Large Head, A&E Configurable
MISUMI
•Shape: Without Shoulder
•Head Shape: Round
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount
Days to Ship: | 15 Days or more |
---|
[NAAMS] Locating Pin 4-Way Diamond Large Head
MISUMI
•Shape: Without Shoulder
•Style: A Lead and Head Size Configurable
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Head Shape |
Shank Style |
Style |
Type |
Feature |
Basic Shape |
Tip Shape |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | NAAMS Locating Pin - Small Head, A&D Dimensions Configurable | NAAMS Retractable Locating Pin - Small Head, A&D Dimensions Configurable | NAAMS Retractable Locating Pin - Small Head, A&E Configurable | NAAMS Locating Pin - Large Head, A&D Dimensions Configurable | NAAMS Locating Pin - Large Head, A&E Dimensions Configurable | NAAMS Locating Pin - Small Head, A&E Dimensions Configurable | NAAMS Retractable Locating Pin - Large Head, A&D Dimensions Configurable | NAAMS Retractable Locating Pin - Large Head, A&E Configurable | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 5 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more |
Same day or more
Show Stock Products | 15 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 15 Days or more | 15 Days or more | 15 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 15 Days or more | 14 Days or more | 15 Days or more | 15 Days or more | 14 Days or more | 15 Days or more | 15 Days or more | 15 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Head Shape | Round | Round | Round / Diamond (Round Hole) | Diamond (2 Diameter) | Round | Round | Round | Round / Diamond (Round Hole) | Round | Round | Round | 2-Flats (Sloted Hole) | Round | - | 2-Flats (Sloted Hole) | 2-Flats (Sloted Hole) | Round | 2-Flats (Sloted Hole) | Round | Round / Diamond (Round Hole) | 4-Flats (Square Hole) | 4-Flats (Square Hole) | Diamond (2 Diameter) | 2-Flats (Sloted Hole) | Round | 2-Flats (Sloted Hole) | 2-Flats (Sloted Hole) | Round | Round / Diamond (Round Hole) | Round | - |
Shank Style | Standard / Screw Mount | Retractable / Cylinder Mount | Standard / Screw Mount / Set Screw Mount | Standard / Screw Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Standard / Screw Mount / Set Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount / Set Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Standard / Screw Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Retractable / Cylinder Mount | Standard / Screw Mount / Set Screw Mount |
Style | Standard / A Lead Configurable | Standard / A Lead Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | A Lead and Head Size Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | Standard / A Lead Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable | A Lead and Head Size Configurable |
Type | APS | APQ | - | - | APS | APS | ARP | - | APQ | APQ | ARP | APE | - | - | APE | APE | APS | ARE | ARP | - | - | - | - | APE | APQ | ARE | ARE | ARP | - | - | - |
Feature | Hole -0.15 | Hole -h6 | - | - | Hole -0.15 | Hole -0.15 | Hole -0.28 | Hole -h6 | Hole -h6 | Hole -h6 | Hole -0.28 | Slot -0.15 | - | - | Slot -0.15 | Slot -0.15 | Hole -0.15 | Slot -0.28 | Hole -0.28 | - | - | - | - | Slot -0.15 | Hole -h6 | Slot -0.28 | Slot -0.28 | Hole -0.28 | Hole -h6 | - | - |
Basic Shape | With Shoulder | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | With Shoulder | With Shoulder | Without Shoulder | Without Shoulder | With Shoulder | Without Shoulder | With Shoulder | Without Shoulder | With Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | With Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder | Without Shoulder |
Tip Shape | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere | Bullet Nose (Standard NAAMS) / Half Bullet / Sphere |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy