(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hexagon Jam Nut (Fine: F45 Series, Coarse F47 Series)
Suburban Bolt & Supply
•Material: Steel
For complete product overview and details on Hexagon Jam Nut (Fine: F45 Series, Coarse F47 Series) see the sections below:
Days to Ship: | Same day |
---|
Show Stock Products
Hexagon Nut Washer Face (F42 Series)
Suburban Bolt & Supply
•Material: Steel
For complete product overview and details on Hexagon Nut Washer Face (F42 Series) see the sections below:
Days to Ship: | 8 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Thread Size |
Thread Pitch |
Width Across Flats |
Thickness |
Material |
Surface Finish |
Brand | Suburban Bolt & Supply | Suburban Bolt & Supply |
---|---|---|
Product Series | ||
CAD |
|
|
Days to Ship |
Same day
Show Stock Products | 8 Days |
Thread Size | M20 ~ M24 | M10 ~ M30 |
Thread Pitch | 2 ~ 2.5 | 1.5 ~ 3.5 |
Width Across Flats | 29.16::30.00 ~ -::36 | 15.73::16.00 ~ 45.00::46.00 |
Thickness | 9.10::10.00 ~ -::13.5 | 8.94::9.30 ~ 27.30::28.60 |
Material | Steel | Steel |
Surface Finish | None | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy