(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Locating Pin APS Small Head

[NAAMS] Retractable Locating Pin APS Small Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Locating Pin APS Small Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Retractable Locating Pin APS Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Retractable Locating Pin APS Small Head:Related Image
C
Shape
Sphere[NAAMS] Retractable Locating Pin APS Small Head:Related Image


[NAAMS] Retractable Locating Pin APS Small Head:Related Image

Type [ S ]Surface Treatment[ M ]Material[ H ]Hardness
APSNAAMS StandardNone -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
APSRSA ConfigurableP -Plain
T -TiN

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Retractable Locating Pin APS Small Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Retractable Locating Pin APS Small Head:Related Image
0.000±0.0151.6μm[NAAMS] Retractable Locating Pin APS Small Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS
Part Number
         
Type D Head Dia. Callout A Lead Length Callout Retractable Coating
APS 08 4 R  
APS 13 0 R T

Configurable NAAMS
Part Number
         
Type Coating Tip Shape D Head Dia. Callout A
APSRS P B 08-A35

Standard NAAMS Pins (Legacy Design)
TypeD Head Dia.
Callout (Actual)
A Lead Length RetractableCoating
(Optional)
B RadC Rad
10
mm
15
mm
25
mm
35
mm
45
mm
55
mm
65
mm
75
mm
85
mm
95
mm
APS (Hole -0.15)06 (5.85)123456----R- RetractableNone-Plain
T- TiN
1.018.0
08 (7.85)12345678--1.024.0
10 (9.85)12345678902.030.0
13 (12.85)12345678902.039.0
16 (15.85)12345678902.048.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeD Head Dia.
Callout (Actual)
A Lead Length
(1 mm Inc.)
B RadC Rad
Tip ATip BTip C
APSRS
(Hole-0.15)
P -Plain
T- TiN
A
B
C
06 (5.85)5 ~ 551.018.09.0D/2
08 (7.85)5 ~ 7524.012.0D/2
10 (9.85)5 ~ 1002.030.015.0D/2
13 (12.85)39.019.5D/2
16 (15.85)48.024.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APS061R
APS062R
APS063R
APS064R
APS065R
APS066R
APS081R
APS082R
APS083R
APS084R
APS085R
APS086R
APS087R
APS088R
APS100R
APS101R
APS102R
APS103R
APS104R
APS105R
APS106R
APS107R
APS108R
APS109R
APS130R
APS131R
APS132R
APS133R
APS134R
APS135R
APS136R
APS137R
APS138R
APS139R
APS160R
APS161R
APS162R
APS163R
APS164R
APS165R
APS166R
APS167R
APS168R
APS169R
APSRSPA6-A[5-55/1]
APSRSPA8-A[5-75/1]
APSRSPA10-A[5-100/1]
APSRSPA13-A[5-100/1]
APSRSPA16-A[5-100/1]
APSRSPB6-A[5-55/1]
APSRSPB8-A[5-75/1]
APSRSPB10-A[5-100/1]
APSRSPB13-A[5-100/1]
APSRSPB16-A[5-100/1]
APSRSPC6-A[5-55/1]
APSRSPC8-A[5-75/1]
APSRSPC10-A[5-100/1]
APSRSPC13-A[5-100/1]
APSRSPC16-A[5-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Head Size (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet Nose6(5.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet Nose8(7.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet Nose10(9.85)85
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)85
1 Piece(s)Available

15 Days or more

10StandardBullet Nose13(12.85)95
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)10
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)15
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)25
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)35
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)45
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)55
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)65
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)75
1 Piece(s)Available

15 Days or more

10StandardBullet Nose16(15.85)85
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose6(5.85)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose8(7.85)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose10(9.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose13(12.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose16(15.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet6(5.85)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet8(7.85)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet10(9.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet13(12.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet16(15.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere6(5.85)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere8(7.85)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere10(9.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere13(12.85)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere16(15.85)5 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Retractable Locating Pin APS Small Head:Related Image
 

Basic Information

Head Shape Round Shank Style Cylinder Mount Type APS
Feature Hole -0.15 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support