(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -h6
•Type: APQ
•Shank Style: Retractable / Cylinder Mount
Part Number
Configured Part Number is shown.
![]() | Head Tip
![]() |
Type | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
APQ | NAAMS Standard | None -Plain T -TiN | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
APQRS | A Configurable | P -Plain T -TiN | ||
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Part Number | ||||||
Type | D Head Callout | A Lead Length Callout | Retractable | |||
APQ | 08 | 4 | R |
Part Number | ||||||||
Type | Coating | Tip Shape | D Head Call Out | A | ||||
APQRS | T | A | 08 | - | A42 |
Type | D Head Callout | A Lead Length | Retractable | Coating (Optional) | B Rad | C Rad | |||||||
10 mm | 15 mm | 25 mm | 35 mm | 45 mm | 55 mm | 65 mm | 75 mm | ||||||
APQ (Hole h6) | 08 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | R- Retractable | None-Plain T- TiN | 1.0 | 24.0 |
10 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 2.0 | 30.0 | |||
13 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 2.0 | 39.0 |
Type | Coating | Tip Shape | D Head Callout | A Lead Length (1 mm Inc.) | B Rad | C Rad | ||
Tip A | Tip B | Tip C | ||||||
APQRS (Hole-h6) | P-Plain T- TiN | A B C | 08 | 5 ~ 100 | 2.0 | 24.0 | 12.0 | D/2 |
10 | 30.0 | 15.0 | D/2 | |||||
13 | 39.0 | 19.5 | D/2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APQ081R |
APQ082R |
APQ083R |
APQ084R |
APQ085R |
APQ086R |
APQ087R |
APQ088R |
APQ101R |
APQ102R |
APQ103R |
APQ104R |
APQ105R |
APQ106R |
APQ107R |
APQ108R |
APQ131R |
APQ132R |
APQ133R |
APQ134R |
APQ135R |
APQ136R |
APQ137R |
APQ138R |
APQRSPA8-A[5-100/1] |
APQRSPA10-A[5-100/1] |
APQRSPA13-A[5-100/1] |
APQRSPB8-A[5-100/1] |
APQRSPB10-A[5-100/1] |
APQRSPB13-A[5-100/1] |
APQRSPC8-A[5-100/1] |
APQRSPC10-A[5-100/1] |
APQRSPC13-A[5-100/1] |
Part Number |
---|
Loading...
Head Shape | Round | Shank Style | Cylinder Mount | Type | APQ |
---|---|---|---|---|---|
Feature | Hole -h6 | Basic Shape | Without Shoulder | Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy