(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: With Shoulder
•Head Shape: 2-Flats (Sloted Hole)
•Feature: Slot -0.15
•Type: APE
•Shank Style: Standard / Screw Mount
Part Number
Configured Part Number is shown.
![]() | Head Tip
|
Type | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
APE | Standard NAAMS | None - Plain | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
APES | A Configurable | P - Plain T - TiN R - Rainbow DLC | ||
M2APE | Standard NAAMS | None - Plain | M2 - Tool Steel (JIS SKH51) | Thru hardned 58-62 HRC (with drawn shank 45-50 HRC) |
M2APES | A Configurable | P - Plain R - Rainbow DLC |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Part Number | ||||||
Type | E Flat Callout | A Lead Length Callout | Coating | |||
APE | 19 | 4M | ||||
APE | 12 | 2M | T | |||
M2APE | 08 | 4M | ||||
M2APE | 19 | 8M | D |
Part Number | ||||||||
Type | Coating | Tip Shape | E Flat Callout | A | ||||
APES | P | A | 19 | - | A42 | |||
APES | T | C | 06 | - | A15 | |||
M2APES | P | C | 16 | - | A85 | |||
M2APES | R | A | 8 | - | A30 |
Type | E Flat Callout (Actual) | A Lead Length | Coating | For Slot | D Diameter | B Rad | C Rad | ||||||||||
15 mm | 20 mm | 30 mm | 40 mm | 50 mm | 60 mm | 70 mm | 80 mm | 90 mm | 100 mm | ||||||||
APE M2APE (Slot - 0.15) | 06 (5.85) | 1M | 2M | 3M | 4M | 5M | 6M | - | - | - | - | None - Plain T - TiN (not available on M2 Pins) D - Rainbow DLC (Only for M2 Pins) | 6x12 | 7.09 | 1.0 | 18.0 | |
08 (7.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | - | - | 8x14 | 8.81 | 1.0 | 24.0 | |||
10 (9.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 10x16 | 10.63 | 2.0 | 30.0 | |||
12 (11.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 12x18 | 12.50 | 2.0 | 36.0 | |||
13 (12.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 13x19 | 13.46 | 2.0 | 39.0 | |||
16 (15.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 16x22 | 16.35 | 2.0 | 48.0 | |||
19 (18.85) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 19x25 | 19.27 | 2.0 | 38.0 |
Type | Coating | Tip Shape | E Flat Callout (Actual) | A Lead Length (1 mm Inc.) | For Slot | D Diameter | B Rad | C Rad | ||||
Tip A | Tip B | Tip C | ||||||||||
APES M2APES (Slot - 0.15) | P - Plain | A B C | 06 (5.85) | 15 ~ 60 | 6x12 | 7.09 | 1.0 | 18.0 | 9.0 | D/2 | ||
08 (7.85) | 15 ~ 80 | 8x14 | 8.81 | 24.0 | 12.0 | D/2 | ||||||
10 (9.85) | 15 ~ 100 | 10x16 | 10.63 | 2.0 | 30.0 | 15.0 | D/2 | |||||
12 (11.85) | 12x18 | 12.50 | 36.0 | 18.0 | D/2 | |||||||
13 (12.85) | 13x19 | 13.46 | 39.0 | 19.5 | D/2 | |||||||
16 (15.85) | 16x22 | 16.35 | 48.0 | 24.0 | D/2 | |||||||
19 (18.85) | 19x25 | 19.27 | 38.0 | 19.0 | D/2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Head Shape | 2-Flats (Slotted Hole) | Shank Style | Screw Mount | Type | APE |
---|---|---|---|---|---|
Feature | Slot -0.15 | Basic Shape | With Shoulder | Material | 8620 Alloy Steel |
Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy