(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Style: A Lead and Head Size Configurable
Part Number
Configured Part Number is shown.
![]() | Head Tip
|
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Type | [ M ]Material | Heat Treat | Finish | Add. Notes |
APOL | S.A.E 8620 Steel (JIS SNCM 220) | Carburized 58~62 Rc~ | P for no Finish | G - Ground |
M2APOL | M2 - Tool Steel (JIS SKH51) | Thru hardned 58-62 HRC | P for no Finish | G - Ground |
Part Number | ||||||||||||||
Type | Coating | Shank Style | Tip Shape | D | A | |||||||||
APOL | R | B | A | D25 | A16 | |||||||||
M2APOL | R | B | - | A | - | D46.15 | - | A60 | ||||||
M2APOL | P | B | - | D | - | D24.85 | - | A82 |
Type | Coating | Shank Style | Tip Shape | D (0.01mm Inc.) | A (0.1 mm Inc.) | W | B Rad | C Rad | |
Dia. | Tol. h6 | ||||||||
APOL M2APOL | P - Plain T - TiN (not available on M2 Pins) R - Rainbow DLC | B - Screw Mount T - Set Screw | A B C | 19.00 ~ 30.00 | +0.000 -0.013 | 10 ~ 100 | 5.0 | 2.0 | A C=Dx3.0 (Ø≤16) C=Dx2.0 (Ø>16) B C=Dx1.5 (Ø≤16) C=Dx1.0 (Ø>16) C C=Dx0.5 |
30.01 ~ 40.00 | +0.000 -0.016 | 6.0 - 8.0 | |||||||
40.01 ~ 45.00 | |||||||||
45.01 ~ 50.00 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APOLPBA-D[19-50/0.01]-A[10-100/0.1] |
APOLPBB-D[19-50/0.01]-A[10-100/0.1] |
APOLPBC-D[19-50/0.01]-A[10-100/0.1] |
APOLPTA-D[19-50/0.01]-A[10-100/0.1] |
APOLPTB-D[19-50/0.01]-A[10-100/0.1] |
APOLPTC-D[19-50/0.01]-A[10-100/0.1] |
Part Number |
---|
Loading...
P/N Marking
Style | A Lead and Head Size Configurable | Basic Shape | Without Shoulder | Material | 8620 Alloy Steel |
---|---|---|---|---|---|
Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy