(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Locating Pin APS Large Head

[NAAMS] Locating Pin APS Large Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.15
•Type: APS
•Shank Style: Standard / Screw Mount

  • inCAD Components
[NAAMS] Locating Pin APS Large Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Locating Pin APS Large Head:Related Image
B
Shape
Half Bullet[NAAMS] Locating Pin APS Large Head:Related Image
C
Shape
Sphere[NAAMS] Locating Pin APS Large Head:Related Image
*Note 1: M2 pins are hardened thru with drawn shank

 

Type[ S ]Surface Treatment[ M ]Material[ H ]Hardness
APSStandard NAAMSNone - Plain
T - TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
APSLA ConfigurableP - Plain
T - TiN
R - Rainbow DLC
M2APSStandard NAAMSNone - Plain
D - Rainbow DLC
M2 - Tool Steel
(JIS SKH51)
Thru hardened 58-62 HRC
(with drawn shank 45-50 HRC)
M2APSLA ConfigurableP - Plain
R - Rainbow DLC


[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Locating Pin APS Large Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Locating Pin APS Large Head:Related Image
0.000±0.0151.6μm[NAAMS] Locating Pin APS Large Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS

Part Number
       
Type D Head DIA A Lead Length Callout Coating
APS 25 4M  
APS 25 6M T
M2APS 25 6M 
M2APS 25 8M D


Configurable NAAMS

Part Number
        
Type Coating Tip Shape D Callout A
APSL P A 25-A42
APSL T C 25-A79
M2APSL P C 25-A85
M2APSL R B 25-A56


Standard NAAMS

TypeD Head Dia.
Callout(Actual)
A Lead LengthCoatingB RadC Rad
15 mm20 mm30 mm40 mm50 mm60 mm70 mm80 mm90 mm100 mm
APS
M2APS
(Hole - 0.15)
25 (24.85)1M2M 3M4M5M6M7M8M9M0MNone - Plain
T - TiN
(not available on M2 Pins)
D - Rainbow DLC
(Only for M2 Pins)
2.050.0


Configurable NAAMS (A Configurable)

TypeCoatingTip ShapeD
Dia. Callout (Actual)
A Lead Length
(1 mm Inc.)
B RadC Rad
Tip ATip BTip C
APSL
M2APSL
(Hole - 0.15)
P - Plain
T - TiN
(not available on M2 Pins)
R - Rainbow DLC
A
B
C
25 (24.85)10 ~ 1002.050.025.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APS250M
APS251M
APS252M
APS253M
APS254M
APS255M
APS256M
APS257M
APS258M
APS259M
APSLPA25-A[10-100/1]
APSLPB25-A[10-100/1]
APSLPC25-A[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape A Lead Length
(mm)
1 Piece(s)Available

16 Days

10StandardBullet Nose100
1 Piece(s)Available

16 Days

10StandardBullet Nose15
1 Piece(s)Available

14 Days

10StandardBullet Nose20
1 Piece(s)Available

Same day

Stock

10StandardBullet Nose30
1 Piece(s)Available

8 Days

10StandardBullet Nose40
1 Piece(s)Available

5 Days

10StandardBullet Nose50
1 Piece(s)Available

5 Days

10StandardBullet Nose60
1 Piece(s)Available

5 Days

10StandardBullet Nose70
1 Piece(s)Available

5 Days

10StandardBullet Nose80
1 Piece(s)Available

14 Days

10StandardBullet Nose90
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet10 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere10 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Locating Pin APS Large Head:Related Image

 

Basic Information

Head Shape Round Shank Style Screw Mount Type APS
Feature Hole -0.15 Basic Shape Without Shoulder Material 8620 Alloy Steel
Surface Treatment Plain Head Size (Actual)(mm) 25(24.85)

Additional Products in this Category

Complementary Products

Tech Support