(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: With Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Standard / Screw Mount
Part Number
Configured Part Number is shown.
![]() | Head Tip
|
Type | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
ARP | Standard NAAMS | None - Plain T - TiN | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
ARPS | A Configurable | P - Plain T - TiN R - Rainbow DLC | ||
M2ARP | Standard NAAMS | None - Plain D - Rainbow DLC | M2 - Tool Steel (JIS SKH51) | Thru hardened 58-62 HRC (with drawn shank 45-50 HRC) |
M2ARPS | A Configurable | P - Plain R - Rainbow DLC |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Standard NAAMS
Part Number | ||||||
Type | D Head Dia. | A Lead Length | Coating | |||
ARP | 10 | 9M | ||||
ARP | 19 | 2M | T | |||
M2ARP | 06 | 4M | ||||
M2ARP | 08 | 6M | D |
Configurable NAAMS
Part Number | |||||||||
Type | Coating | Tip Shape | D Head Dia. | A | |||||
ARPS | T | A | 16 | - | A69 | ||||
ARPS | P | B | 06 | - | A59 | ||||
M2ARPS | P | C | 16 | - | A65 | ||||
M2ARPS | R | A | 08 | - | A30 |
Standard NAAMS
Type | D Head Dia. Callout (Actual) | A Lead Length | Coating | B Rad | C Rad | ||||||||||
15 mm | 20 mm | 30 mm | 40 mm | 50 mm | 60 mm | 70 mm | 80 mm | 90 mm | 100 mm | ||||||
ARP M2ARP (Hole - 0.28) | 06 (5.72) | 1M | 2M | 3M | 4M | 5M | 6M | - | - | - | - | None - Plain T - TiN (not available on M2 Pins) D - Rainbow DLC (Only for M2 Pins) | 1.0 | 18.0 | |
08 (7.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | - | - | 1.0 | 24.0 | |||
10 (9.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 2.0 | 30.0 | |||
12 (11.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 2.0 | 36.0 | |||
13 (12.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 2.0 | 39.0 | |||
16 (15.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 2.0 | 48.0 | |||
19 (18.72) | 1M | 2M | 3M | 4M | 5M | 6M | 7M | 8M | 9M | 0M | 2.0 | 38.0 |
Configurable NAAMS (A Configurable)
Type | Coating | Tip Shape | D Head Dia. Callout (Actual) | A Lead Length (1 mm Inc.) | B Rad | C Rad | |||
Tip A | Tip B | Tip C | |||||||
ARPS M2ARPS (Hole - 0.28) | P - Plain T - TiN (not available on M2 Pins) R - Rainbow DLC | A B C | 06 (5.72) | 10 ~ 60 | 1.0 | 18.0 | 9.0 | D/2 | |
08 (7.72) | 10 ~ 80 | 24.0 | 12.0 | D/2 | |||||
10 (9.72) | 10 ~ 100 | 2.0 | 30.0 | 15.0 | D/2 | ||||
12 (11.72) | 36.0 | 18.0 | D/2 | ||||||
13 (12.72) | 39.0 | 19.5 | D/2 | ||||||
16 (15.72) | 48.0 | 24.0 | D/2 | ||||||
19 (18.72) | 38.0 | 19.0 | D/2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
P/N Marking
Head Shape | Round | Shank Style | Screw Mount | Type | ARP |
---|---|---|---|---|---|
Feature | Hole -0.28 | Basic Shape | With Shoulder | Material | 8620 Alloy Steel |
Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy