(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Super Tool
[Features]
· Caulked to prevent the bolt from protruding and causing damage to the machine table.
Days to Ship: | 7 Days or more |
---|
MISUMI
The bolt is design to not penetrate so as to prevent damaging the T-groove from the bolt popping out.
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness stud bolt made of S45C material with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Nabeya
Prevents the entry of cutting chips, etc., into the T-grooves of machine tables. Cut it according to the T-groove length, workpiece and jig. Made of aluminum and easy to cut.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Special bolt made from precision forged carefully selected carbon steel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Step Clamp - S45C Steel, SC Series
MISUMI
Black oxide finish. Use in combination with a stepped block.
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness flange nut made of S45C with an alkaline-blackened surface.
Days to Ship: | Same day or more |
---|
Show Stock Products
Super Tool
[Features]
· Processing of cutting powder is simple.
· Easier changeover.
· Chips naturally separate from oil.
· Economical dual use type.
· The material is aluminum, allowing cutting according to the length of the table.
Days to Ship: | 11 Days or more |
---|
Arm Clamp【2 Pieces Per Package】
MISUMI
Can be variably fastened. Comes with brass washer to prevent damaging table. Remains steady even during intense vibration.
Days to Ship: | 8 Days or more |
---|
Step Block【2 Pieces Per Package】
MISUMI
9 identical step angles, permitting combined use. Parallels can be maintained in any combination.
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness coupling nut made of S45C with an alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
MISUMI
Alkaline-blackened adjustment screw made of SUM22 material.
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness gooseneck clamp made of S45C with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
MISUMI
Nickel-plated bolt made of S45C material (with swivel pads).
Days to Ship: | 8 Days or more |
---|
Flange Nut, with Spherical Seat
MISUMI
Uniformly stable clamping is always attainable without being affected by the parallels of work pieces and bolts, etc. Comes with a spherical washer.
Days to Ship: | 8 Days or more |
---|
MISUMI
Clamps stably whether or not work, bolt, etc. is parallel.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Step Block - 2 Piece Set, STB Series【2 Pieces Per Package】
Nabeya
The step angles of STB1-9 are all the same and can be used in combination with each other. Parallelism can be maintained in any combination.
Days to Ship: | 8 Days or more |
---|
Nabeya
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Days to Ship: | 10 Days or more |
---|
Nabeya
For positioning the workpiece, or as a stopper, etc. The spherical part has been quenched. Excellent Abrasion Resistance.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 8 Days or more |
---|
Nabeya
[Strength Classification] 12.9 T-slot bolt (high tension).
Days to Ship: | 8 Days or more |
---|
NEWSTRONG
Ideal for use as a jig clamp, engraving clamp, or clamp for small objects (includes fastening bolts, FN, TN, and clamping screws)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Clamping Spot, Bold (w/ Wrench Catcher)
NEWSTRONG
The length of the threaded portion at each end is different. A wrench hanging hook is included. T-slot nut biting can also easily be removed
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Swivel New Clamp (2 Pc 1 Set)【2 Pieces Per Package】
Super Tool
[Features]
· Clamp height can be freely adjusted. Enables stable clamping work.
· A swivel pad is attached to both ends of the clamping surface to prevent damaging machine beds or machined objects.
Days to Ship: | 11 Days or more |
---|
Super Tool
[Features]
· Easy and convenient for workpiece mounting.
· Includes: Plain clamp (3 sizes x 1 set each), screw support (2 sets), T nut/stud set (-TS), pin wrench (2 pairs)
Days to Ship: | 12 Days or more |
---|
ESCO
ESCO clamping parts (screw accessories) toggle pad.
[Treatment]Induction hardening, tip: Black oxide coating
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MISUMI
25-35 HRC hardness plate clamp with screw holes made of S45C with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Double End Clamp - S45C Steel, DEC
MISUMI
25-35 HRC hardness double end clamp made of S45C with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
U-Shaped Clamp with Screw Holes
MISUMI
25-35 HRC hardness U-shaped clamp made of S45C with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Center Clamp - M10/M12/M16, CTC
MISUMI
25-35 HRC hardness center clamp with made of S45C with alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Leg Clamp - S45C Steel, NLC/NLCMC
MISUMI
NLC clamp is made of FCD450 material and has parker processing. The NLCMC clamp is made of S45C and has alkaline blackening and a hardness of 25 to 35 HRC.
Days to Ship: | 8 Days or more |
---|
MISUMI
Only surface is quenched to provide excellent wear and crack resistance.
Days to Ship: | 8 Days or more |
---|
MISUMI
Can be used as a support when clamping using the through holes.
Days to Ship: | 8 Days or more |
---|
MISUMI
Use by catching and fastening the lower part of the screw on the workpiece side.
Days to Ship: | 8 Days or more |
---|
MISUMI
Since quenching has not been applied, tap holes that suit the application can easily be drilled.
Days to Ship: | 8 Days or more |
---|
MISUMI
Ability to insert from the top of the T-groove makes it handy for use with an oblong table. Small adhesion area inside the T-groove for easy tightening.
Days to Ship: | 8 Days or more |
---|
T-Slot Bolt - S45C Steel, TSBA
MISUMI
22-34 HRC hardness T-slot bolt made of S45C material with an alkaline-blackened surface.
Days to Ship: | 8 Days or more |
---|
Nabeya
T-slot nut made of SUS316.
For complete product overview and details on T-Slot Nut (SUS) see the sections below:
Days to Ship: | 8 Days or more |
---|
Nabeya
This is a lifting bolt.
For complete product overview and details on Eye Bolt see the sections below:
Days to Ship: | 10 Days or more |
---|
Nabeya
Body: SCM440 / quenched HRC35-40 aligning grip screw (brass).
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||
Brand | Super Tool | MISUMI | MISUMI | Nabeya | Super Tool | MISUMI | MISUMI | Super Tool | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | Nabeya | NEWSTRONG | NEWSTRONG | NEWSTRONG | NEWSTRONG | Super Tool | Super Tool | ESCO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nabeya | Nabeya | Nabeya |
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 12 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy