(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plain Clamp Kit

Plain Clamp Kit
  • Volume Discount

[Features]
· Easy and convenient for workpiece mounting.
· Includes: Plain clamp (3 sizes x 1 set each), screw support (2 sets), T nut/stud set (-TS), pin wrench (2 pairs)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P1210CK
P1412CK
P1614CK
P1816CK
P2016CK
P2018CK
P2220CK
Part NumberMinimum order quantityVolume DiscountDays to Ship Table Slot TS Set Plain Clamp Screw Support Pin Wrench Stack Bolt Mass
(g)
1 Piece(s)Available

12 Days or more

121210TS25P38、40P38、60P38FS70SPW355106920
1 Piece(s)Available

12 Days or more

141412TS25P12、40P12、60P12FS70SPW355128580
1 Piece(s)Available

12 Days or more

161614TS25P12、40P12、60P12FS100SPW4061411360
1 Piece(s)Available

12 Days or more

181816TS25P58、40P58、60P58FS100SPW4061613160
1 Piece(s)Available

12 Days or more

202016TS25P58、40P58、60P58FS100SPW4061613250
1 Piece(s)Available

12 Days or more

202018TS40P34、60P34、80P34FS100SPW4061818080
1 Piece(s)Available

12 Days or more

222220TS40P34、60P34、80P34FS100SPW4062019760

Loading...

  1. 1

Basic Information

Details Type Plain Clamp Kit

Additional Products in this Category

Tech Support