(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook Washer for Jigs

Hook Washer for Jigs

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

Use by catching and fastening the lower part of the screw on the workpiece side.

Hook Washer for Jigs:Related Image
Part Number
JHW8
JHW10
JHW12
JHW16
JHW20
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Width
(mm)
M x P A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(g)
M x P (Coarse Thread) Applicable Bolt R
1 Piece(s)Available

8 Days or more

26M6 x P1.026692188.5128146.58.330M6 x 1.0M82.5
1 Piece(s)Available

8 Days or more

32M6 x P1.0326112488.5128146.58.340M6 x 1.0M102.5
1 Piece(s)Available

8 Days or more

40M8 x P1.2540813.5271010.51510198.510.380M8 x 1.25M123
1 Piece(s)Available

8 Days or more

50M8 x P1.2550818331010.51510198.510.3110M8 x 1.25M163
1 Piece(s)Available

8 Days or more

60M10 x P1.560822381012.51810198.512.3150M10 x 1.5M203

Loading...

  1. 1

Specifications

Hook Washer for Jigs:Related Image

Part Number M x P
(Coarse Thread)
ABCDEFGHIJKLrWeight
(g)
No.
JHW8M6 x 1.026692188.51228146.58.32.530
10M6 x 1.0326112488.51228146.58.32.540
12M8 x 1.2540913.5271010.515210198.510.3380
16M8 x 1.2550918331010.515210198.510.33110
20M10 x 1.560922381012.515210198.512.33150
24M10 x 1.565926421212.5182182810.512.34220
[ ! ]The No. indicates the applicable bolt size M. [ ! ]This product is available in sets with shoulder bolts.

Example

Hook Washer for Jigs:Related Image

Basic Information

H(mm) 2

Additional Products in this Category

Complementary Products

Tech Support