(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Bolt - S45C Steel, BT/BTM

T-Slot Bolt - S45C Steel, BT/BTM
  • Volume Discount

S45C/quenched HRC30±5 T-slot bolt.

Part Number

Configured Part Number is shown.

Part Number
BT06025M
BT06040M
BT08032M
BT08050M
BT08080M
BT10040M
BT10063M
BT10100M
BT12050M
BT12050T
BT12063M
BT12063T
BT12080M
BT12080T
BT12125M
BT12125T
BT12200M
BT12200T
BT14063T
BT14100T
BT14160T
BT14250T
BT16100T
BT16160M
BT16160T
BT16200M
BT16250M
BT16250T
BT20080M
BT20080T
BT20100M
BT20100T
BT20125T
BT20160M
BT20160T
BT20250T
BT20315T
BT24100M
BT24200M
BT24200T
BT24250M
BT24250T
BT24315M
BT24315T
BT24400M
BT24400T
BT30125T
BT30160T
BT30200T
BT30250T
BT30315T
BT30500T
BT36160T
BT36250T
BT36400T
BTM16075
BTM16100
BTM16150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
1 Piece(s)Available

8 Days or more

M6 x 1.025155.71049M66
1 Piece(s)Available

8 Days or more

M6 x 1.040285.710412M66
1 Piece(s)Available

10 Days or more

M8 x 1.2532227.713620M88
1 Piece(s)Available

10 Days or more

M8 x 1.2550357.713625M88
1 Piece(s)Available

10 Days or more

M8 x 1.2580507.713630M88
1 Piece(s)Available

10 Days or more

M10 x 1.540309.715630M1010
1 Piece(s)Available

10 Days or more

M10 x 1.563459.715650M1010
1 Piece(s)Available

10 Days or more

M10 x 1.5100609.715670M1010
1 Piece(s)Available

10 Days or more

M12×1.75503511.718760M1212
1 Piece(s)Available

8 Days or more

M12×1.75503513.722870M1214
1 Piece(s)Available

10 Days or more

M12×1.75634011.718765M1212
1 Piece(s)Available

10 Days or more

M12×1.75634513.722880M1214
1 Piece(s)Available

10 Days or more

M12×1.75805511.718775M1212
1 Piece(s)Available

10 Days or more

M12×1.75805513.7228100M1214
1 Piece(s)Available

8 Days or more

M12×1.751257511.7187110M1212
1 Piece(s)Available

10 Days or more

M12×1.751257513.7228120M1214
1 Piece(s)Available

10 Days or more

M12×1.7520012011.7187160M1212
1 Piece(s)Available

8 Days or more

M12×1.7520012013.7228180M1214
1 Piece(s)Available

10 Days or more

M14×2634515.7259115M1416
1 Piece(s)Available

10 Days or more

M14×21006515.7259150M1416
1 Piece(s)Available

10 Days or more

M14×216010015.7259220M1416
1 Piece(s)Available

10 Days or more

M14×225015015.7259300M1416
1 Piece(s)Available

10 Days or more

M16×2.01006517.72810203M1618
1 Piece(s)Available

8 Days or more

M16×2.016010015.7259270M1616
1 Piece(s)Available

10 Days or more

M16×2.016010017.72810280M1618
1 Piece(s)Available

10 Days or more

M16×2.020012515.7259315M1616
1 Piece(s)Available

10 Days or more

M16×2.025015015.7259380M1616
1 Piece(s)Available

10 Days or more

M16×2.025015017.72810430M1618
1 Piece(s)Available

8 Days or more

M20×2.5805519.73212290M2020
1 Piece(s)Available

15 Days or more

M20×2.5805521.73514330M2022
1 Piece(s)Available

10 Days or more

M20×2.51006519.73212340M2020
1 Piece(s)Available

10 Days or more

M20×2.51006521.73514400M2022
1 Piece(s)Available

15 Days or more

M20×2.51258521.73514428M2022
1 Piece(s)Available

10 Days or more

M20×2.516011019.73212470M2020
1 Piece(s)Available

8 Days or more

M20×2.516011021.73514500M2022
1 Piece(s)Available

10 Days or more

M20×2.525015021.73514680M2022
1 Piece(s)Available

10 Days or more

M20×2.531519021.73514820M2022
1 Piece(s)Available

8 Days or more

M24×3.01007023.74016540M2424
1 Piece(s)Available

10 Days or more

M24×3.020012523.74016900M2424
1 Piece(s)Available

10 Days or more

M24×3.020012527.74418950M2428
1 Piece(s)Available

10 Days or more

M24×3.025015023.74016960M2424
1 Piece(s)Available

8 Days or more

M24×3.025015027.744181120M2428
1 Piece(s)Available

8 Days or more

M24×3.031519023.740161270M2424
1 Piece(s)Available

10 Days or more

M24×3.031519027.744181350M2428
1 Piece(s)Available

10 Days or more

M24×3.040024023.740161410M2424
1 Piece(s)Available

8 Days or more

M24×3.040024027.744181490M2428
1 Piece(s)Available

8 Days or more

M30×3.51258035.654221250M3036
1 Piece(s)Available

8 Days or more

M30×3.516011035.654221440M3036
1 Piece(s)Available

10 Days or more

M30×3.520013535.654221630M3036
1 Piece(s)Available

10 Days or more

M30×3.525015035.654221920M3036
1 Piece(s)Available

10 Days or more

M30×3.531520035.654222300M3036
1 Piece(s)Available

10 Days or more

M30×3.550030035.654223300M3036
1 Piece(s)Available

10 Days or more

M36×4.016010041.665262200M3642
1 Piece(s)Available

10 Days or more

M36×4.025017541.665262820M3642
1 Piece(s)Available

10 Days or more

M36×4.040025041.665263930M3642
1 Piece(s)Available

10 Days or more

M16×2.0754017.52910190M1618
1 Piece(s)Available

10 Days or more

M16×2.01006517.52910225M1618
1 Piece(s)Available

10 Days or more

M16×2.015010017.52910300M1618

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support