(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Bolt (High Tension)

T-Slot Bolt (High Tension)
  • Volume Discount

[Strength Classification] 12.9 T-slot bolt (high tension).

Part Number

Configured Part Number is shown.

Part Number
BTH1212
BTH1216
BTH1220
BTH1250
BTH1280
BTH1412
BTH1416
BTH1420
BTH1450
BTH1480
BTH1610
BTH1612
BTH1616
BTH1620
BTH1625
BTH1663
BTH1680
BTH1810
BTH1816
BTH1820
BTH1825
BTH1863
BTH2012
BTH2020
BTH2031
BTH2080
BTH2212
BTH2220
BTH2231
BTH2280
BTH2410
BTH2416
BTH2425
BTH2440
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter Compatible T Groove Width
(mm)
1 Piece(s)Available

10 Days or more

M12×1.751257511.7187110M1212
1 Piece(s)Available

10 Days or more

M12×1.7516010011.7187135M1212
1 Piece(s)Available

10 Days or more

M12×1.7520012011.7187160M1212
1 Piece(s)Available

10 Days or more

M12×1.75503511.718760M1212
1 Piece(s)Available

10 Days or more

M12×1.75805511.718775M1212
1 Piece(s)Available

10 Days or more

M12×1.751257513.7228120M1214
1 Piece(s)Available

10 Days or more

M12×1.7516010013.7228150M1214
1 Piece(s)Available

10 Days or more

M12×1.7520012013.7228180M1214
1 Piece(s)Available

8 Days or more

M12×1.75503513.722870M1214
1 Piece(s)Available

10 Days or more

M12×1.75805513.7228100M1214
1 Piece(s)Available

10 Days or more

M16×2.01006515.7259180M1616
1 Piece(s)Available

10 Days or more

M16×2.01258515.7259225M1616
1 Piece(s)Available

8 Days or more

M16×2.016010015.7259260M1616
1 Piece(s)Available

10 Days or more

M16×2.020012515.7259315M1616
1 Piece(s)Available

10 Days or more

M16×2.025015015.7259380M1616
1 Piece(s)Available

10 Days or more

M16×2.0634515.7259140M1616
1 Piece(s)Available

10 Days or more

M16×2.0806615.7259160M1616
1 Piece(s)Available

10 Days or more

M16×2.01006517.72810203M1618
1 Piece(s)Available

8 Days or more

M16×2.016010017.72810280M1618
1 Piece(s)Available

10 Days or more

M16×2.020012517.72810330M1618
1 Piece(s)Available

10 Days or more

M16×2.025015017.72810430M1618
1 Piece(s)Available

8 Days or more

M16×2.0634517.72810160M1618
1 Piece(s)Available

10 Days or more

M20×2.51258519.73212390M2020
1 Piece(s)Available

10 Days or more

M20×2.520012519.73212550M2020
1 Piece(s)Available

10 Days or more

M20×2.531519019.73212800M2020
1 Piece(s)Available

10 Days or more

M20×2.5805519.73212290M2020
1 Piece(s)Available

8 Days or more

M20×2.51258521.73514428M2022
1 Piece(s)Available

10 Days or more

M20×2.520012521.73514570M2022
1 Piece(s)Available

10 Days or more

M20×2.531519021.73514820M2022
1 Piece(s)Available

10 Days or more

M20×2.5805521.73514330M2022
1 Piece(s)Available

10 Days or more

M24×3.01007023.74016540M2424
1 Piece(s)Available

8 Days or more

M24×3.016011023.74016770M2424
1 Piece(s)Available

10 Days or more

M24×3.025015023.740161040M2424
1 Piece(s)Available

10 Days or more

M24×3.040024023.740161410M2424

Loading...

  1. 1

Basic Information

Material SCM435 (Forged product) Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support