(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screw

Torque Screw
  • Volume Discount

Thrust can be adjusted up to 250 N.

Part Number

Configured Part Number is shown.

Part Number
TRS06040
TRS06060
TRS08040
TRS08060
TRS08080
TRS10040
TRS10060
TRS10080
TRS12040
TRS12060
TRS12080
TRS12100
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
F
(mm)
Mass
(g)
Screw Diameter
1 Piece(s)Available

10 Days or more

M6 x 1.040604.775M6
1 Piece(s)Available

10 Days or more

M6 x 1.060804.777M6
1 Piece(s)Available

13 Days or more

M8 x 1.2540606.580M8
1 Piece(s)Available

10 Days or more

M8 x 1.2560806.585M8
1 Piece(s)Available

10 Days or more

M8 x 1.25801006.590M8
1 Piece(s)Available

10 Days or more

M10 x 1.540608.295M10
1 Piece(s)Available

10 Days or more

M10 x 1.560808.2105M10
1 Piece(s)Available

10 Days or more

M10 x 1.5801008.2110M10
1 Piece(s)Available

10 Days or more

M12406010100M12
1 Piece(s)Available

10 Days or more

M12608010115M12
1 Piece(s)Available

10 Days or more

M128010010125M12
1 Piece(s)Available

10 Days or more

M1210012010140M12

Loading...

  1. 1

Basic Information

D(mm) 3 E(mm) 20 G(mm) 25
Material SUM22 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support