(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp for Jig Tools

Clamp for Jig Tools

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Ideal for use as a jig clamp, engraving clamp, or clamp for small objects (includes fastening bolts, FN, TN, and clamping screws)

Part Number

Configured Part Number is shown.

Part Number
JC-1
JC-2
JC-3
JC-4
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Bolt Used I
(mm)
Mass
(g)
Receiving Screw J
(mm)
K
(mm)
1 Piece(s)Available

8 Days or more

9229025.5337760M6-750.5500M6-5010M6X1
1 Piece(s)Available

14 Days or more

122510029.53391660M8- 901800M8-6012M8X1.25
1 Piece(s)Available

8 Days or more

162511533.539111876M10-1001900M10-7015M10X1.5
1 Piece(s)Available

14 Days or more

193214040.545152090M14-1101.52000M14-8020M14X2

Loading...

  1. 1

Basic Information

Material S45C Hardening Black Oxide Finishing Features Great as a jig clamp, engraving clamp, and clamp for small objects.

Additional Products in this Category

Tech Support