(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step Block - 2 Piece Set, STB Series【2 Pieces Per Package】

Step Block - 2 Piece Set, STB Series
  • Volume Discount

The step angles of STB1-9 are all the same and can be used in combination with each other. Parallelism can be maintained in any combination.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STB-1
STB-2
STB-3
STB-4
STB-5
STB-6
STB-7
STB-8
STB-9
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

28.817.425.319460.1

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

45.326.925.328680.24

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

97.557.125.3581500.84

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

5934.938.136900.52

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

97.557.138.1581501.25

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

138.880.938.1822102.54

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

5934.950.836900.7

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

97.557.150.8581501.66

2 Pieces Per Package

1 Pack(s)Available

10 Days or more

138.880.950.8822103.43

Loading...

  1. 1

Basic Information

Material S45C Sintered Alloy Heat Treatment Tempering HRB92-95 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support