(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
2-Flute, Tapered Blade, Short Type FX-MG-TPDS
OSG
FX coating enables high efficiency and long service life. Can be used with a wide range of materials, from general materials to hardened steel.
Days to Ship: | 8 Days or more |
---|
MTE230 MUGEN-COATING Tapered End Mill
NS TOOL
•Model: Tapered Square
•Coating: TiAlN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
ATOM
A small diameter taper end mill that standardizes maximum taper angles up to 15 degrees.
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered End Mill, 2-Flute/Regular Model
MISUMI
Powerful support with the rich variations to choose from and price reduction
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered End Mill, 4-Flute/for Deep Ribbing
MISUMI
Ideal for rib groove gradient machining of plastic mold
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered Ball End Mill, 4-Flute/Long Model
MISUMI
The tapered ball type that's ideal for the machining of deep rib grooves is made significantly more affordable
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered Ball End Mill (for engraving), 1-Flute/Crescent Model
MISUMI
Small-diameter tapered ball type that's ideal for engraving
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Tapered End Mill, 4-Flute/Regular
MISUMI
The 4-blade type with high rigidity is made more affordable
Days to Ship: | 8 Days or more |
---|
2-Flute, Tapered Blade, Short Type MG-TPDS
OSG
High toughness carbide alloy is used, providing a long service life at medium to low speeds
Days to Ship: | 8 Days or more |
---|
4-Flute, Tapered Blade, Short Type MG-TPMS
OSG
High toughness carbide alloy is used, providing a long service life at medium to low speeds
Days to Ship: | 8 Days or more |
---|
For Rib Grooves, Taper End Type FXS-RB-TPE
OSG
A high-rigidity taper end mill which enables rib grooves to be machined with high efficiency. Can also be used for processing side surfaces.
Days to Ship: | 8 Days or more |
---|
Carbide End Mill (Trapezoidal Runner) MG-TRC
OSG
Tapered blade end mill that can be used for trapezoidal runner processing. High toughness carbide alloy is used.
Days to Ship: | 8 Days or more |
---|
C-CTE4000 UT Coated 4-Flute Tapered
UNION TOOL
•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 4
•Torsional Angle: 30° twist
Days to Ship: | 8 Days or more |
---|
Carbide Tapered End Mill NTE-2
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): 30
Days to Ship: | 8 Days or more |
---|
Tapered Long Blade End Mill NTEL-2
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
NER-2 Trapezoidal Runner End Mill
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
MRT425 MUGEN-COATING Tapered End Mill for Deep Ribbing
NS TOOL
•Model: Tapered Square
•Coating: TiAlN
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Weak torsion (15 to 25°)
•(γ) Neck Angle (°): 15°
Days to Ship: | 8 Days or more |
---|
Carbide Tapered End Mill NTE-4
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
X Coated Taper End Mill NTE-2X
NS TOOL
•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 9°
Days to Ship: | 8 Days or more |
---|
X Coated Taper End Mill NTE-4X
NS TOOL
•Model: Tapered Square
•Coating: TiCN
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Standard torsion (30-40°)
•(γ) Neck Angle (°): 9°
Days to Ship: | 8 Days or more |
---|
Tapered Long Blade End Mill NTEL-4
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 4
•Torsional Angle (°): Strong torsion (45 to 60°)
Days to Ship: | 8 Days or more |
---|
Tapered Medium Blade End Mill NTEM-2
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
X Coated Taper Medium Blade End Mill NTEM-2X
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Standard torsion (30-40°)
Days to Ship: | 8 Days or more |
---|
Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Weak torsion (15 to 25°)
•(γ) Neck Angle (°): 9°
Days to Ship: | 8 Days or more |
---|
Taper End Mill for Copper Electrode / Aluminum / Plastic DTE
NS TOOL
•Model: Tapered Square
•Coating: Non-Coated
•Number Of Flutes (sheet): 2
•Torsional Angle (°): Weak torsion (15 to 25°)
•(γ) Neck Angle (°): 9°
Days to Ship: | 8 Days or more |
---|
Carbide Air Wheel Solid Taper End Mill
EIKOSHA
Graphite Electrode Milling, with Air Wheel
Days to Ship: | 8 Days or more |
---|
Carbide Solid Taper End Mill (Medium)
EIKOSHA
Uniform Torsion
For complete product overview and details on Carbide Solid Taper End Mill (Medium) see the sections below:
Days to Ship: | 8 Days or more |
---|
Carbide Graphite Solid Tapered End Mill GTE
EIKOSHA
[Features]
· For graphite electrode machining.
· 2-flute type.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Tapered End Mill CSTE
EIKOSHA
Carbide tapered square end mill (carbide).
[Features]
· End mill with a tapered blade for machining of inclined parts.
[Applications]
· Optimal for milling taper parts.
· Optimal for tapered-wall machining.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Tapered End Mill (Long) CSTEL
EIKOSHA
[Features]
· 2-flute carbide solid tapered end mill.
· Long blade.
· For wall tapering.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Single Angle (θ)(Degree) |
Tip Diameter (D)(φ) |
Model |
Work Material |
Flute Length (l)(mm) |
R Size(mm) |
Number of Flutes(sheet) |
Link Diameter (d)(mm) |
Overall Length (L)(mm) |
Coating |
|
|
|
| |||||||||||||||||||||||||||
Brand | OSG | NS TOOL | ATOM | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OSG | OSG | OSG | OSG | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA |
Product Series | TSC Series Carbide Tapered End Mill, 4-Flute/for Deep Ribbing | TSC Series Carbide Tapered Ball End Mill, 4-Flute/Long Model | TSC Series Carbide Tapered Ball End Mill (for engraving), 1-Flute/Crescent Model | Taper Long End Mill for Copper Electrode / Aluminum / Plastic DTEL | Taper End Mill for Copper Electrode / Aluminum / Plastic DTE | |||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
| |||||||||||||||||||||||||
Single Angle (θ)(Degree) | 0.5 ~ 20 | 0.5 ~ 20 | 1° ~ 30′ | 0.5 ~ 30 | 0.5 ~ 2 | 0.5 ~ 2 | - | 0.5 ~ 5 | 0.5 ~ 7 | 0.5 ~ 3 | 0.5 ~ 3 | 7 ~ 15 | 0.5 ~ 7 | 0.5 ~ 20 | 0.5 ~ 20 | 7 ~ 15 | 0.25 ~ 3 | 0.5 ~ 15 | 0.5 ~ 5 | 0.5 ~ 5 | 0.5 ~ 5 | 0.5 ~ 20 | 0.5 ~ 15 | 0.5 ~ 5 | 0.5 ~ 5 | 0.5 ~ 7 | 1゚ ~ 30' | 1゚ ~ 30' | 1゚ ~ 30' | 1゚ ~ 30' |
Tip Diameter (D)(φ) | 0.5 ~ 12 | 0.2 ~ 10 | 0.1 ~ 3 | 0.5 ~ 6 | 0.4 ~ 2 | - | - | 3 ~ 10 | 1 ~ 12 | 2 ~ 12 | 0.4 ~ 3 | 2 ~ 6 | 3 ~ 10 | 0.5 ~ 3 | 1 ~ 3 | 2 ~ 6 | 0.2 ~ 3 | 3 ~ 10 | 0.5 ~ 2.5 | 3 ~ 10 | 3 ~ 6 | 1 ~ 4 | 0.5 ~ 6 | 1 ~ 8 | 1 ~ 10 | 4 ~ 12 | 0.5 ~ 10 | 4 ~ 12 | 0.5 ~ 16 | 1 ~ 6 |
Model | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Bore | Tapered Bore | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square | Tapered Square |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | Aluminum[◎] / Copper[◎] / Resin[◎] | Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[○] / Aluminum[◎] / Copper[◎] / Graphite[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Graphite[○] | Aluminum[◎] / Copper[◎] / Graphite[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Graphite[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Graphite[○] |
Flute Length (l)(mm) | 2 ~ 40 | 0.8 ~ 35 | 0.5 ~ 12 | 2 ~ 24 | 2 ~ 12 | 4 ~ 30 | - | 12 ~ 35 | 5 ~ 40 | 8 ~ 30 | 2 ~ 40 | 4 ~ 12 | 10 ~ 35 | 2 ~ 10 | 10 ~ 20 | 5 ~ 12 | 2 ~ 40 | 10 ~ 35 | 2 ~ 4 | 10 ~ 35 | 20 ~ 35 | 5 ~ 20 | 4 ~ 30 | 8 ~ 64 | 4 ~ 35 | 25 ~ 50 | 4 ~ 40 | 25 ~ 50 | 2 ~ 65 | 10 ~ 35 |
R Size(mm) | - | - | - | - | - | 0.3 ~ 1.25 | 0.1 ~ 0.3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of Flutes(sheet) | 2 | 2 | 2 | 2 | 4 | 4 | 1 | 4 | 2 | 4 | multi-edged | 2 | 4 | 2 | 2 | 2 | 4 | 4 | 2 | 4 | 4 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Link Diameter (d)(mm) | 3 ~ 20 | 4 ~ 20 | 3 ~ 10 | 4 ~ 12 | 3 ~ 4 | 4 ~ 6 | 4 | 4 ~ 16 | 4 ~ 20 | 4 ~ 12 | 3 ~ 8 | 4 ~ 12 | 6 ~ 16 | 3 ~ 10 | 4 ~ 16 | 4 ~ 12 | 3 ~ 6 | 6 ~ 16 | 3 ~ 4 | 6 ~ 16 | 6 ~ 12 | 4 ~ 16 | 3 ~ 16 | 4 ~ 20 | 4 ~ 16 | 6 ~ 20 | 3 ~ 25 | 6 ~ 20 | 3 ~ 32 | 4 ~ 12 |
Overall Length (L)(mm) | 40 ~ 120 | 45 ~ 100 | 35 ~ 50 | 50 ~ 70 | 40 ~ 50 | 45 ~ 70 | 45 | 60 ~ 90 | 45 ~ 110 | 45 ~ 90 | 35 ~ 80 | 45 ~ 75 | 50 ~ 90 | 35 ~ 70 | 45 ~ 100 | 45 ~ 75 | 40 ~ 80 | 50 ~ 90 | 35 ~ 45 | 50 ~ 90 | 60 ~ 90 | 50 ~ 90 | 35 ~ 90 | 50 ~ 130 | 45 ~ 90 | 90 ~ 120 | 40 ~ 110 | 90 ~ 120 | 35 ~ 140 | 50 ~ 90 |
Coating | TiAlN | TiAlN | - | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | TiAlN | Non-Coated | TiCN | Non-Coated | Non-Coated | Non-Coated | TiAlN | Non-Coated | TiCN | TiCN | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy