(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small-diameter tapered ball type that's ideal for engraving
Part Number
Configured Part Number is shown.
Loading...
Model Number | Overall Length L | Shank Diameter d | ||
Tip R | Double Angle θ | |||
TSC-SCEM | 0.1 | 30° | 45 | 4 |
0.15 | 30° | 45 | 4 | |
0.2 | 30° | 45 | 4 | |
0.25 | 30° | 45 | 4 | |
0.3 | 30° | 45 | 4 |
Model | Tapered Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 1 |
---|---|---|---|---|---|
Shank Diameter (d)(mm) | 4 | Overall Length (L)(mm) | 45 | Coating | For High Hardness (Silicone-Based) |
Double Angle (θ) | 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy