(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Flute, Tapered Blade, Short Type MG-TPDS

2-Flute, Tapered Blade, Short Type MG-TPDS
  • Volume Discount

High toughness carbide alloy is used, providing a long service life at medium to low speeds

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MG-TPDS-1X0.5
MG-TPDS-1X1
MG-TPDS-1X1.5
MG-TPDS-1X2
MG-TPDS-1X2.5
MG-TPDS-1X3
MG-TPDS-1.5X0.5
MG-TPDS-1.5X1
MG-TPDS-1.5X1.5
MG-TPDS-1.5X2
MG-TPDS-1.5X2.5
MG-TPDS-1.5X3
MG-TPDS-2X0.5
MG-TPDS-2X1
MG-TPDS-2X1.5
MG-TPDS-2X2
MG-TPDS-2X2.5
MG-TPDS-2X3
MG-TPDS-2X5
MG-TPDS-2X7
MG-TPDS-2.5X0.5
MG-TPDS-2.5X1
MG-TPDS-2.5X1.5
MG-TPDS-2.5X2
MG-TPDS-2.5X2.5
MG-TPDS-2.5X3
MG-TPDS-2.5X5
MG-TPDS-2.5X7
MG-TPDS-3X0.5
MG-TPDS-3X1
MG-TPDS-3X1.5
MG-TPDS-3X2
MG-TPDS-3X2.5
MG-TPDS-3X3
MG-TPDS-3X5
MG-TPDS-3X7
MG-TPDS-4X0.5
MG-TPDS-4X1
MG-TPDS-4X1.5
MG-TPDS-4X2
MG-TPDS-4X2.5
MG-TPDS-4X3
MG-TPDS-4X5
MG-TPDS-4X7
MG-TPDS-5X0.5
MG-TPDS-5X1
MG-TPDS-5X1.5
MG-TPDS-5X2
MG-TPDS-5X2.5
MG-TPDS-5X3
MG-TPDS-5X5
MG-TPDS-5X7
MG-TPDS-6X0.5
MG-TPDS-6X1
MG-TPDS-6X1.5
MG-TPDS-6X2
MG-TPDS-6X2.5
MG-TPDS-6X3
MG-TPDS-6X5
MG-TPDS-6X7
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Angle (θ)
(Degree)
Tip Diameter (D)
(φ)
Flute Length (l)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Large End Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

0.5154451.0989451
1 Piece(s)Available

8 Days or more

1174451.2489452
1 Piece(s)Available

8 Days or more

1.5174451.3789453
1 Piece(s)Available

8 Days or more

2194451.6389454
1 Piece(s)Available

8 Days or more

2.5194451.7989455
1 Piece(s)Available

8 Days or more

3194451.9489456
1 Piece(s)Available

8 Days or more

0.51.564451.6189500
1 Piece(s)Available

8 Days or more

11.584451.7889510
1 Piece(s)Available

8 Days or more

1.51.584451.9289520
1 Piece(s)Available

8 Days or more

21.5114452.2789530
1 Piece(s)Available

8 Days or more

2.51.5114452.4689540
1 Piece(s)Available

8 Days or more

31.5114452.6589550
1 Piece(s)Available

8 Days or more

0.5284452.1489501
1 Piece(s)Available

8 Days or more

12114452.3889511
1 Piece(s)Available

8 Days or more

1.52114452.5889521
1 Piece(s)Available

8 Days or more

22154453.0589531
1 Piece(s)Available

8 Days or more

2.52154453.3189541
1 Piece(s)Available

8 Days or more

32154453.5789551
1 Piece(s)Available

8 Days or more

52156504.6389571
1 Piece(s)Available

8 Days or more

72208706.9189581
1 Piece(s)Available

8 Days or more

0.52.584452.6489502
1 Piece(s)Available

8 Days or more

12.5114452.8889512
1 Piece(s)Available

8 Days or more

1.52.5114453.0889522
1 Piece(s)Available

8 Days or more

22.5154453.5589532
1 Piece(s)Available

8 Days or more

2.52.5154453.8189542
1 Piece(s)Available

8 Days or more

32.5156454.0789552
1 Piece(s)Available

8 Days or more

52.5156505.1389572
1 Piece(s)Available

8 Days or more

72.5208707.4189582
1 Piece(s)Available

8 Days or more

0.5384453.1489503
1 Piece(s)Available

8 Days or more

13114453.3889513
1 Piece(s)Available

8 Days or more

1.53114453.5889523
1 Piece(s)Available

8 Days or more

23156504.0589533
1 Piece(s)Available

8 Days or more

2.53156504.3189543
1 Piece(s)Available

8 Days or more

33156504.5789553
1 Piece(s)Available

8 Days or more

53156505.6389573
1 Piece(s)Available

8 Days or more

73206707.9189583
1 Piece(s)Available

8 Days or more

0.54106504.1789504
1 Piece(s)Available

8 Days or more

14136504.4589514
1 Piece(s)Available

8 Days or more

1.54136504.6889524
1 Piece(s)Available

8 Days or more

24186605.2689534
1 Piece(s)Available

8 Days or more

2.54186605.5789544
1 Piece(s)Available

8 Days or more

34186605.8989554
1 Piece(s)Available

8 Days or more

54188607.1589574
1 Piece(s)Available

8 Days or more

742410709.989584
1 Piece(s)Available

8 Days or more

0.55126505.2189505
1 Piece(s)Available

8 Days or more

15166505.5689515
1 Piece(s)Available

8 Days or more

1.55166505.8489525
1 Piece(s)Available

8 Days or more

25218706.4789535
1 Piece(s)Available

8 Days or more

2.55218706.8389545
1 Piece(s)Available

8 Days or more

35218707.289555
1 Piece(s)Available

8 Days or more

552110708.6889575
1 Piece(s)Available

8 Days or more

7528129011.8889585
1 Piece(s)Available

8 Days or more

0.56128606.2189506
1 Piece(s)Available

8 Days or more

16168606.5689516
1 Piece(s)Available

8 Days or more

1.56168606.8489526
1 Piece(s)Available

8 Days or more

26218707.4789536
1 Piece(s)Available

8 Days or more

2.56218707.8389546
1 Piece(s)Available

8 Days or more

362110708.289556
1 Piece(s)Available

8 Days or more

562110709.6889576
1 Piece(s)Available

8 Days or more

7628129012.8889586

Loading...

Basic Information

Model Tapered square Work Material General steel / Quenched and tempered steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating Non-Coated Torsional Angle Weak torsion (15 to 25°)

Additional Products in this Category

Tech Support