(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Taper End Mill 2 Flutes

Taper End Mill 2 Flutes
  • Volume Discount

A small diameter taper end mill that standardizes maximum taper angles up to 15 degrees.

PDF

Part Number

Configured Part Number is shown.

Part Number
ATES-20101
ATES-20102
ATES-20103
ATES-20104
ATES-20105
ATES-20106
ATES-20107
ATES-20108
ATES-20109
ATES-20110
ATES-20111
ATES-20201
ATES-20202
ATES-20203
ATES-20204
ATES-20205
ATES-20206
ATES-20207
ATES-20208
ATES-20209
ATES-20210
ATES-20211
ATES-20301
ATES-20302
ATES-20303
ATES-20304
ATES-20305
ATES-20306
ATES-20307
ATES-20308
ATES-20309
ATES-20310
ATES-20311
ATES-20401
ATES-20402
ATES-20403
ATES-20404
ATES-20405
ATES-20406
ATES-20407
ATES-20408
ATES-20409
ATES-20410
ATES-20411
ATES-20501
ATES-20502
ATES-20503
ATES-20504
ATES-20505
ATES-20506
ATES-20507
ATES-20508
ATES-20509
ATES-20510
ATES-20511
ATES-20601
ATES-20602
ATES-20603
ATES-20604
ATES-20605
Part NumberMinimum order quantityVolume DiscountDays to Ship Single corner (θ)
(Degree)
Tip diameter D
(φ)
Blade Length l
(mm)
shank d
(mm)
Overall Length L
(mm)
Large End Diameter (φ) O.D. Tolerance
(mm)
1 Piece(s)Available

8 Days or more

30′0.10.53350.11+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.12+0/-0.015
1 Piece(s)Available

8 Days or more

1°30′0.10.53350.13+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.13+0/-0.015
1 Piece(s)Available

8 Days or more

2°30′0.10.53350.14+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.15+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.17+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.19+0/-0.015
1 Piece(s)Available

8 Days or more

0.10.53350.22+0/-0.015
1 Piece(s)Available

12 Days or more

10°0.10.53350.28+0/-0.015
1 Piece(s)Available

8 Days or more

15°0.10.53350.37+0/-0.015
1 Piece(s)Available

8 Days or more

30′0.213350.22+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.23+0/-0.015
1 Piece(s)Available

8 Days or more

1°30′0.213350.25+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.27+0/-0.015
1 Piece(s)Available

8 Days or more

2°30′0.213350.29+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.3+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.34+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.37+0/-0.015
1 Piece(s)Available

8 Days or more

0.213350.45+0/-0.015
1 Piece(s)Available

8 Days or more

10°0.213350.55+0/-0.015
1 Piece(s)Available

8 Days or more

15°0.213350.74+0/-0.015
1 Piece(s)Available

8 Days or more

30′0.31.53350.33+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.35+0/-0.015
1 Piece(s)Available

8 Days or more

1°30′0.31.53350.38+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.4+0/-0.015
1 Piece(s)Available

8 Days or more

2°30′0.31.53350.43+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.46+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.51+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.56+0/-0.015
1 Piece(s)Available

8 Days or more

0.31.53350.67+0/-0.015
1 Piece(s)Available

8 Days or more

10°0.31.53350.83+0/-0.015
1 Piece(s)Available

8 Days or more

15°0.31.53351.1+0/-0.015
1 Piece(s)Available

8 Days or more

30′0.423350.43+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.47+0/-0.015
1 Piece(s)Available

8 Days or more

1°30′0.423350.5+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.54+0/-0.015
1 Piece(s)Available

8 Days or more

2°30′0.423350.57+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.61+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.68+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.75+0/-0.015
1 Piece(s)Available

8 Days or more

0.423350.89+0/-0.015
1 Piece(s)Available

8 Days or more

10°0.423351.11+0/-0.015
1 Piece(s)Available

8 Days or more

15°0.423351.47+0/-0.015
1 Piece(s)Available

8 Days or more

30′0.523350.53+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.57+0/-0.015
1 Piece(s)Available

8 Days or more

1°30′0.523350.6+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.64+0/-0.015
1 Piece(s)Available

8 Days or more

2°30′0.523350.67+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.71+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.78+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.85+0/-0.015
1 Piece(s)Available

8 Days or more

0.523350.99+0/-0.015
1 Piece(s)Available

8 Days or more

10°0.523351.21+0/-0.015
1 Piece(s)Available

8 Days or more

15°0.523351.57+0/-0.015
1 Piece(s)Available

8 Days or more

30′0.633350.65+0/-0.02
1 Piece(s)Available

8 Days or more

0.633350.7+0/-0.02
1 Piece(s)Available

8 Days or more

1°30′0.633350.76+0/-0.02
1 Piece(s)Available

8 Days or more

0.633350.81+0/-0.02
1 Piece(s)Available

8 Days or more

2°30′0.633350.86+0/-0.02

Loading...

Basic Information

Type Tapered square work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2
Torsion(°) 30

Additional Products in this Category

Tech Support